GTIN 4013364150416, Zolltarifnr. (EU): 85359000, Bruttogewicht: 102.00 g, VPE: 50.00 db.
Abbildungen
Weitere Information
Technische Daten
Clamping range Fl | up to 30 x 4 mm |
Material | StSt |
Fixing | square hole 11 x 11 mm |
Standard | EN 62561-1 |
Clamping range Fl | up to 30 x 4 mm |
Material | StSt |
Fixing | square hole 11 x 11 mm |
Screw | di M8 x 16 mm |
Material of screw | StSt |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Standard | EN 62561-1 |