GTIN 4013364344051, Zolltarifnr. (EU): 85359000, Bruttogewicht: 158.00 g, VPE: 50.00 db.
Abbildungen
Weitere Information
Technische Daten
Material of clamp | St/bare |
Clamping range Rd / Fl | 6-28 / 30 mm |
Standard | EN 62561-1 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 7.3 kA |
Material of clamp | St/bare |
Clamping range Rd / Fl | 6-28 / 30 mm |
Screw | i M8 x 45 mm |
Material of screw / nut | St/bare |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Standard | EN 62561-1 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 7.3 kA |