Art.-Nr. 819243 HVI LI 20 L6M SR2875 FSP1000 DSH GFK AL
GTIN 4013364255951, Zolltarifnr. (EU): 85389099, Bruttogewicht: 9.24 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 2875 mm |
Length of air-termination rod | 1000 mm |
Outside diameter Ø GRP | 30 mm |
Diameter Ø of conductor | 20 mm |
Colour of conductor | grey ● |
Material of conductor | Cu |
Equivalent separation distance s (in air) | ≤ 45 cm |
Minimum order length | 6 m |
Max. gust wind speed | 149 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |