Art.-Nr. 540249 UEK 8.10 AQ4 50 HKSM8X25 V2A
GTIN 4013364512320, Zolltarifnr. (EU): 85359000, Bruttogewicht: 59.02 g, VPE: 50.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | hammer-head bolt M8 x 30 mm |
Material of screw / nut | StSt |
Standard | EN 62561-1 |
Art.-Nr. 540250 UEK 8.10 AQ4 50 HKSM8 V2A
GTIN 4013364138650, Zolltarifnr. (EU): 85359000, Bruttogewicht: 61.60 g, VPE: 50.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | hammer-head bolt M8 x 30 mm |
Material of screw / nut | StSt |
Standard | EN 62561-1 |
Art.-Nr. 540260 UEK 8.10 AQ4 50 HKSM10 V2A
GTIN 4013364138667, Zolltarifnr. (EU): 85359000, Bruttogewicht: 61.60 g, VPE: 50.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | hammer-head bolt M10 x 30 mm |
Material of screw / nut | StSt |
Standard | EN 62561-1 |
Art.-Nr. 540260 UEK 8.10 AQ4 50 HKSM10 V2A
GTIN 4013364138667, Zolltarifnr. (EU): 85359000, Bruttogewicht: 61.60 g, VPE: 50.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Screw | hammer-head bolt M10 x 30 mm |
Material of screw / nut | StSt |
Standard | EN 62561-1 |
Art.-Nr. 540261 KP AQ4 50 DUL 8.10 VKL11 V2A
GTIN 4013364138681, Zolltarifnr. (EU): 85359000, Bruttogewicht: 36.52 g, VPE: 100.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Standard | EN 62561-1 |
Art.-Nr. 540251 KP AQ4 50 DUL 8.10 VKL9 V2A
GTIN 4013364138674, Zolltarifnr. (EU): 85359000, Bruttogewicht: 37.88 g, VPE: 100.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Standard | EN 62561-1 |
Art.-Nr. 540261 KP AQ4 50 DUL 8.10 VKL11 V2A
GTIN 4013364138681, Zolltarifnr. (EU): 85359000, Bruttogewicht: 36.52 g, VPE: 100.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Standard | EN 62561-1 |