Art.-Nr. 819282 FM D30 L2300 DBS R320 GFK AL STTZN
GTIN 4013364252073, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.73 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Material of tripod | St/tZn |
Radius of tripod | 320 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1300 mm |
Insulating clearance | 1095 mm |
Length of air-termination rod | 1000 mm |
Material of air-termination rod | StSt |
Max. gust wind speed (3 blocks 17 kg each) | 149 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819287 FM D30 L2800 DBS R320 GFK AL STTZN
GTIN 4013364252097, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.59 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Material of tripod | St/tZn |
Radius of tripod | 320 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1300 mm |
Insulating clearance | 1095 mm |
Length of air-termination rod | 1500 mm |
Material of air-termination rod | Al |
Max. gust wind speed (3 blocks 17 kg each) | 132 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819380 FM D50 10 2900 GFK AL DBS KB STTZN
GTIN 4013364241916, Zolltarifnr. (EU): 85389099, Bruttogewicht: 13.88 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Material of tripod | St/tZn |
Radius of tripod | 560 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1900 mm |
Insulating clearance | 1535 mm |
Length of air-termination rod | 1000 mm |
Material of air-termination rod | StSt |
Max. gust wind speed (3 blocks 17 kg each) | 121 km/h |
Max. gust wind speed (6 blocks 17 kg each) | 166 km/h |
Max. gust wind speed (9 blocks 17 kg each) | 203 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819385 FM D50 16 10 3900 GFK AL DBS KB STTZN
GTIN 4013364241923, Zolltarifnr. (EU): 85389099, Bruttogewicht: 13.99 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Material of tripod | St/tZn |
Radius of tripod | 560 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1900 mm |
Insulating clearance | 1535 mm |
Length of air-termination rod | 2000 mm |
Material of air-termination rod | Al |
Max. gust wind speed (3 blocks 17 kg each) | 110 km/h |
Max. gust wind speed (6 blocks 17 kg each) | 147 km/h |
Max. gust wind speed (9 blocks 17 kg each) | 179 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819390 FM D50 22 16 10 4900 GFK AL DBS KB STTZN
GTIN 4013364241930, Zolltarifnr. (EU): 85389099, Bruttogewicht: 13.27 kg, VPE: 1.00 db.
Technische Daten
Material of tripod | St/tZn |
Radius of tripod | 560 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1900 mm |
Insulating clearance | 1535 mm |
Length of air-termination rod | 3000 mm |
Material of air-termination rod | Al |
Max. gust wind speed (3 blocks 17 kg each) | 97 km/h |
Max. gust wind speed (6 blocks 17 kg each) | 124 km/h |
Max. gust wind speed (9 blocks 17 kg each) | 147 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |