A teljes felfogórendszer maximális szabad hossza 8.5 m. Három változtatható hosszúságú tartóval kell rögzíteni (Cikkszám: 105 345).
Az összeszerelhető felfogórúd a következő elemekből áll: – Felfogórúd Al Ø16 / 10 mm, hossz 3000 mm – Támasztócső GRP/Al Ø50 / 60 hossz 2100 mm (telescoping 200 mm) – Oszlop St/tZn Ø60, hossz 6000 mm rögzítőcsavarokkal M10 StSt – HVI vezeték támasztócsövön belül / kívül – Szállítási hossz 6000 mm
With 1x HVI Conductor installed inside. Conductor length to be indicated when ordering (0.5 m steps).
Maximum total length of the HVI Conductor 12.5 m for lightning protection system class II. Maximum total length of the HVI Conductor 18.5 m for lightning protection system class III.
1 Produkt
Art.-Nr.819730
FM 60 L11M IP HVI M L10M GFK AL STTZN
Air-termination masts with HVI Conductor Air-termination masts with HVI Conductor High-voltage-resistant insulated down conductor for keeping the separation distance from conductive parts according to IEC 62305-3 Specifically suited for e.g. fermenters or gas tanks of biogas plants according to class of LPS II. The air-termination masts are dimensioned according to Eurocode. The air-termination system consists of: – Al air-termination rod, Ø22/16/10 mm, 3000 mm long – GRP/Al supporting tube, Ø50/60 mm – mast pipe, St/tZn, Ø60 mm and 3 variable supports (Part No. 105 345) Maximum free length of the overall air-termination system of 8.5 m. With 1x integrated HVI Conductor I, minimum order length of 10 m Further lengths of the HVI Conductor have to be ordered separately. Maximum total length of the HVI Conductor (LPS II): 12.5 m Maximum total length of the HVI Conductor (LPS III): 18.5 m
Total length of air-termination mast: 10800 mm
Length of air-termination rod: 3000 mm
Length of supporting tube: 2100 mm
Length of mast pipe: 6000 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Minimum order length: 10.0 m
Max. gust wind speed: 156 km/h
<TRANSLATION_PLACEHOLDER>: <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER>
Gyártó: DEHN
Típus: FM 60 L11M IP HVI M L10M GFK AL STTZN
Cikksz.: 819730
vagy egyenértékű.