Vezetőtartók HVI vezetékhez robbanásveszélyes terekhez
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152994/HDVORSCHAU/Fangeinrichtung_013_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152994/HDVORSCHAU/Fangeinrichtung_013_16-9.jpg)
HVI Conductor for installation in explosion hazardous areas Ex zone 1 (gases, vapours, mists) as well as Ex zone 21 (dusts). The special installation conditions safely prevent electric sparks to neighbouring metal parts when lightning current flows through the HVI Conductor.
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152997/HDVORSCHAU/819135_Hersteller_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152997/HDVORSCHAU/819135_Hersteller_E.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152996/HDVORSCHAU/275420_Zerti_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152996/HDVORSCHAU/275420_Zerti_E.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152995/HDVORSCHAU/275440a2_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45152995/HDVORSCHAU/275440a2_E.jpg)
Art.-Nr. 275440 LH ZS 20 EX W70 BP V2A
GTIN 4013364146914, Zolltarifnr. (EU): 85389099, Bruttogewicht: 164.60 g, VPE: 10.00 db.
VorgängerTechnische Daten
Material | StSt |
Conductor support Rd | 20 mm |
Wall distance | 70 mm |
Fixing | [4x] Ø5.1 / [2x] 7 x 10 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 275441 LH ZS 20 EX W200 BP V2A
GTIN 4013364146921, Zolltarifnr. (EU): 85389099, Bruttogewicht: 255.60 g, VPE: 10.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 20 mm |
Wall distance | 200 mm |
Fixing | [4x] Ø5.1 / [2x] 7 x 10 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 275498 VS EX 500 V2A
GTIN 4013364146945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 320.00 g, VPE: 10.00 db.
VorgängerTechnische Daten
Material of brace | StSt |
Fixing | [4x] Ø5.5 / [2x] 7 x 10 mm |
Dimension (l x w x d) | 450 x 30 x 3 mm |
Art.-Nr. 275444 LH ZS 20 EX P70 SBB V2A
GTIN 4013364244252, Zolltarifnr. (EU): 85389099, Bruttogewicht: 173.20 g, VPE: 10.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 20 mm |
Wall distance | 70 mm |
Clamping range of tube | 50-300 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 275442 LH ZS 20 EX P200 SBB V2A
GTIN 4013364146938, Zolltarifnr. (EU): 85389099, Bruttogewicht: 264.00 g, VPE: 10.00 db.
VorgängerTechnische Daten
Material | StSt |
Conductor support Rd | 20 mm |
Wall distance | 200 mm |
Clamping range of tube | 50-300 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |