Art.-Nr. 785459 IMG SAN 1M 10M
GTIN 4013364115057, Zolltarifnr. (EU): 40082190, Bruttogewicht: 56.00 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage up to (UN ) | 50 kV |
Material | Polymer NR/SBR |
Temperature resistance | -55 °C ... +70 °C |
Length | 10 m |
Width | 1000 mm |
Thickness | 4.5 mm |
Colour | Grey ● |
Standard | VDE 0303-21 |
Art.-Nr. 785458 IMG SAN 1M ..M
GTIN 4013364115064, Zolltarifnr. (EU): 40082190, Bruttogewicht: 6.00 g/mm, VPE: 500.00 mm
Technische Daten
Nominal voltage up to (UN ) | 50 kV |
Material | Polymer NR/SBR |
Temperature resistance | -55 °C ... +70 °C |
Length | up to 10 m *) |
Width | 1000 mm |
Thickness | 4.5 mm |
Colour | Grey ● |
Standard | VDE 0303-21 |
Minimum order length | 1000 mm |
*) Length to be specified when ordering! Note: Can only be supplied in 500 mm increments. |