Art.-Nr. 766037 ISMTC N 36 ZK 10600
GTIN 4013364125940, Zolltarifnr. (EU): 82055980, Bruttogewicht: 7.56 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | Up to 36 kV |
Total length (lG max / IG min ) | 10,600 / 1750 mm |
Length (handle) (IH min ) | 1680 mm |
Material | Glass-fibre reinforced epoxy resin tube |
Art.-Nr. 783900 IS PHE4 STK 700
GTIN 4013364292505, Zolltarifnr. (EU): 82055980, Bruttogewicht: 493.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 700 mm |
Length (handle) (lH ) | 250 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 783905 IS PHE4 STK 770
GTIN 4013364292499, Zolltarifnr. (EU): 82055980, Bruttogewicht: 538.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 770 mm |
Length (handle) (lH ) | 220 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 783906 IS PHE4 STK 1110
GTIN 4013364292482, Zolltarifnr. (EU): 82055980, Bruttogewicht: 752.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 1110 mm |
Length (handle) (lH ) | 520 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766331 IS M12 STK 640
GTIN 4013364115002, Zolltarifnr. (EU): 82055980, Bruttogewicht: 375.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 640 mm |
Length (handle) (IH ) | 270 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766038 AH ISMTC
GTIN 4013364105355, Zolltarifnr. (EU): 82055980, Bruttogewicht: 275.00 g, VPE: 1.00 pc(s)
Technische Daten
Suitable for | Telescopic insulating stick |
Art.-Nr. 766039 STT 180 20
GTIN 4013364105362, Zolltarifnr. (EU): 42029298, Bruttogewicht: 711.80 g, VPE: 1.00 pc(s)
Technische Daten
Art.-Nr. 766048 IS 25 ZK 2885
GTIN 4013364120433, Zolltarifnr. (EU): 82055980, Bruttogewicht: 3.40 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | Up to 25 kV AC |
Total length (lG ) | 2890 mm |
Length (handle) (lH ) | 1000 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766363 IS 36 STK 30 1280
GTIN 4013364121737, Zolltarifnr. (EU): 82055980, Bruttogewicht: 1200.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | Up to 36 kV |
Total length (lG ) | 1280 mm |
Length (handle) (IH ) | 560 mm |
Diameter | 30 mm |
Art.-Nr. 766328 IS M12 AK 635
GTIN 4013364135765, Zolltarifnr. (EU): 82055980, Bruttogewicht: 283.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 635 mm |
Handle length (IH ) | 270 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766369 IS ZK STK HS 670
GTIN 4013364125025, Zolltarifnr. (EU): 82055980, Bruttogewicht: 388.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 670 mm |
Length (handle) (IH ) | 270 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766368 IS ZK STK 670
GTIN 4013364115026, Zolltarifnr. (EU): 82055980, Bruttogewicht: 340.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 30 kV |
Total length (lG ) | 670 mm |
Length (handle) (IH ) | 265 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766367 ISN 36 STK 30 1280
GTIN 4013364137042, Zolltarifnr. (EU): 82055980, Bruttogewicht: 1200.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | Up to 36 kV |
Total length (lG ) | 1280 mm |
Length (handle) (IH ) | 560 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766362 ISN 36 STK 930SN7688
GTIN 4013364230705, Zolltarifnr. (EU): 82055980, Bruttogewicht: 1175.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | Up to 36 kV |
Total length (lG ) | 930 mm |
Length (handle) (IH ) | 190 mm |
Diameter | 30 mm |
Material | Glass-fibre reinforced polyester tube |
Art.-Nr. 766072 IS M12 STK 30 720
GTIN 4013364126114, Zolltarifnr. (EU): 82055980, Bruttogewicht: 400.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 720 mm |
Diameter | 30 mm |
DB drawing No. | 3 Ebgw 02.51 |
Art.-Nr. 766075 IS M12 STK 30 1060
GTIN 4013364120471, Zolltarifnr. (EU): 82055980, Bruttogewicht: 520.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 1060 mm |
Diameter | 30 mm |
DB drawing No. | 3 Ebgw 02.53 |
Art.-Nr. 766049 AK AH ZK ISMTC
GTIN 4013364108059, Zolltarifnr. (EU): 82055980, Bruttogewicht: 165.00 g, VPE: 1.00 pc(s)
Technische Daten
Total length (lG ) | 340 mm |
Art.-Nr. 766105 KS SG BLS 8
GTIN 4013364125988, Zolltarifnr. (EU): 90330090, Bruttogewicht: 10.00 g, VPE: 1.00 pc(s)
Technische Daten
Suitable for | Universal gear coupling |