Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Connection Element for DEHNcon-H, HVI Conductor

Connection elements for sealing the HVI long Conductor at both ends, for implementing the sealing end of the conductor in the supporting tube (head piece) and connection element for connecting other parts of the external lightning protection system or earth-termination system (incl. two heat-shrinkable sleeves).

Connection kit for HVI Conductor Ø20 mm for installation inside the supporting tube

1 Produkt

Art.-Nr. 819145 HVI LO ASS RIV KF 20 V2A

GTIN 4013364152533, Zolltarifnr. (EU): 85359000, Bruttogewicht: 348.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Connection kit for HVI long Conductor, D 20 mm for installation in the supporting tube, StSt
Connection elements for sealing the HVI long Conductor on both ends
Material: StSt
Connection: bolt Ø10 mm, L 50 mm
Diameter Ø connection element: 23 mm
Screw: threaded bolt M6 x 8 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LO ASS RIV KF 20 V2A
Part No.: 819145
or equivalent.

Zertifikate

 

Technische Daten

Material StSt
Connection bolt Ø10 mm, L 50 mm
Diameter Ø connection element 23 mm
Screw threaded bolt M6 x 8 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819145 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819145 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben