Art.-Nr. 391079 MVK AR 8.10 SKM10X40 V4A
GTIN 4013364487130, Zolltarifnr. (EU): 85359000, Bruttogewicht: 95.18 g, VPE: 50.00 pc(s)
Technische Daten
Material of clamp | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd | 8-10 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | 35-70 <TRANSLATION_PLACEHOLDER> |
Screw | di M10 x 40 mm |
Material of screw / nut | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Standard | EN 62561-1 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 3.9 *) kA |
*) For exact assignment, see test certificate. |
Art.-Nr. 391070 MVK AR 8.10 FRM10X40 V4A
GTIN 4013364487123, Zolltarifnr. (EU): 85359000, Bruttogewicht: 105.00 g, VPE: 50.00 pc(s)
Technische Daten
Material of clamp | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Clamping range Rd | 8-10 mm |
Screw | e M10 x 40 mm |
Material of screw / nut | StSt (V4A) |
Material No. | 1.4571 / 1.4404 / 1.4401 |
ASTM / AISI: | 316Ti / 316L / 316 |
Standard | EN 62561-1 |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 3.9 *) kA |
*) For exact assignment, see test certificate. |