Starter kit
Screwable earth rod starter kit
1x used for each drill hole, consisting of
1x connector L 320 mm (part no. 621 092)
2x screwable earth rod, L 500 mm (part no. 621 050)
1x foot piece with flange Ø80 mm (part no. 621 091)
1x M16 ring nut (part no. 621 097)
1x heat-shrinkable sleeve L 140 mm (part no. 621 096)
1 Produkt
Art.-Nr. 621090 SET STARTER KIT TE 20 M16 STTZN
GTIN 4013364501133, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.24 kg, VPE: 1.00 pc(s)
Technische Daten
Earth electrode material | HDG steel |
Rod length (l1) | 500 mm |
Earth electrode diameter | 20 mm |
Art.-Nr. 621050 TE 20 500 M16 STTZN
GTIN 4013364498976, Zolltarifnr. (EU): 85389099, Bruttogewicht: 1.21 kg, VPE: 1.00 pc(s)
Technische Daten
Material | HDG steel |
Rod length (l1) | 500 mm |
Earth electrode diameter | 20 mm |
Thread | M16 |
Lightning current carrying capability (10/350 µs) (Iimp ) | 100 kA |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.5 kA |
Standard | DIN EN 62561-2 |
Art.-Nr. 621150 TE 20 1500 M16 STTZN
GTIN 4013364499065, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.66 kg, VPE: 6.00 pc(s)
Technische Daten
Material | St/tZn |
Rod length (l1) | 1500 mm |
Earth electrode diameter | 20 mm |
Thread | M16 |
Lightning current carrying capability (10/350 µs) (Iimp ) | 100 kA |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.5 kA |
Standard | EN 62561-2 |
Art.-Nr. 621300 TE 20 3000 M16 STTZN
GTIN 4013364499089, Zolltarifnr. (EU): 85389099, Bruttogewicht: 7.66 kg, VPE: 3.00 pc(s)
Technische Daten
Material | HDG steel |
Rod length (l1) | 3000 mm |
Earth electrode diameter | 20 mm |
Thread | M16 |
Lightning current carrying capability (10/350 µs) (Iimp ) | 100 kA |
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) | 7.5 kA |
Standard | DIN EN 62561-2 |
Art.-Nr. 621091 FS TE 20 100 M16 FP80 STTZN
GTIN 4013364498945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 343.29 g, VPE: 1.00 pc(s)
Technische Daten
Material | HDG steel |
Rod length (l1) | 100 mm |
Earth electrode diameter | 20 mm |
Plate diameter Ø | 80 mm |
Thread | M16 |
Art.-Nr. 621094 AK TE 20 STGALZN
GTIN 4013364500082, Zolltarifnr. (EU): 85369010, Bruttogewicht: 186.22 g, VPE: 1.00 pc(s)
Technische Daten
Clamp material | St/gal Zn |
Earth electrode diameter | 20 mm |
Screws | 6x M6 x 10 mm lTX30 (4x 2.5 mm2 – max. 16 mm2) [2x earth electrode / 4x connection] |
Screw / spring washer material | StSt |
Max. continuous current load Tmax=100 °C (VDE 0101-2) | 125 A |
Art.-Nr. 621092 AS TE 20 320 M16 STTZN
GTIN 4013364501140, Zolltarifnr. (EU): 85389099, Bruttogewicht: 935.00 g, VPE: 1.00 pc(s)
Technische Daten
Material | HDG steel / StSt |
Rod length (l1) | 320 mm |
Earth electrode diameter | 20 mm |
Thread | M16 |
Connection | 4x M6 x 10 mm lTX30 (4x 2.5 mm2 – max. 16 mm2) or 1x M8 x 20 mm iAF13 (Ø6–10 mm) |
Lightning current carrying capability (10/350 µs) (Iimp ) | 100 kA |
Short-circuit current (AC 50 Hz / DC) (0.2 s; ≤ 300°C) | 5.3 kA (35 mm2, stranded) |
Max. continuous current load Tmax=100 °C (VDE 0101-2) | 125 A |
Standard | DIN EN 62561-1 |
Art.-Nr. 621095 HG TE 20 STTZN
GTIN 4013364499959, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.35 kg, VPE: 1.00 pc(s)
Technische Daten
Material | HDG steel |
Dimensions (l x w x d) | 400 x 78 x 12 mm |
Application note | for screwable earth rod Ø20 mm |
Maximum static load by earth electrode | 99 m (approx. 250 kg) |
Art.-Nr. 621097 RM M16 STTZN
GTIN 4013364502741, Zolltarifnr. (EU): 73181699, Bruttogewicht: 236.21 g, VPE: 1.00 pc(s)
Technische Daten
Material | HDG steel (C15E) |
Outer diameter | 63 mm |
Inner diameter | 35 mm |
Height | 62 mm |
Female thread | M16 |
Axial load capacity (F max.) | 700 kg |
Standard | DIN 582 |
Art.-Nr. 621093 VM EASY 5 TE M16
GTIN 4013364502383, Zolltarifnr. (EU): 85369010, Bruttogewicht: 612.17 g, VPE: 1.00 pc(s)
Technische Daten
Properties | Connector area is completely sealed with gel. Accessible again immediately ready for operation. Flame-retardant, UV-resistant and impact-resistant moulded plastic shell. Quick, easy and secure installation. |
Application | Soil/water (as per test standard) / indoor (installation in buildings and on cable ladders) / outdoor |
Voltage levels | U0/U (Um) 0.6/1 (1.2) kV |
Outer diameter (L x W x H) | 240 x 75 x 44 mm |
Inside dimensions (L x W x H) | approx. 130 x 45 x 34 mm |
Cable diameter | 19 - 28 mm |
Degree of protection | IP 68 |
Installation temperature | -20 to 90 °C |
Standard | Type-tested acc. to EN 50393 |
Art.-Nr. 621096 WSS KL D40 L140
GTIN 4013364502734, Zolltarifnr. (EU): 39173200, Bruttogewicht: 20.00 g, VPE: 1.00 pc(s)
Technische Daten
Length (l) | 140 mm |
Inner diameter (d) | 40 mm |
Colour | black |
Material | thin-walled, adhesive-coated, cross-linked polyolefin |
Shrinkage rate | 3:1 (40/13) |
Continuous operating temperature (outer sheath) | -55°C to +110 °C |
Shrinkage temperature | 95 °C |