Earthing Sticks for Railway Applications
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44121720/HDVORSCHAU/769352a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44121720/HDVORSCHAU/769352a1_16-9.jpg)
- For outdoor use
- Robust aluminium cone coupling
- Telescopic stick, length continuously adjustable by star knob
- Only suitable for phase screw clamps and clamps with long T pin shaft
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44121721/HDVORSCHAU/769500_1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44121721/HDVORSCHAU/769500_1.jpg)
Art.-Nr. 769352 ESTC SQL RW 3500
GTIN 4013364007345, Zolltarifnr. (EU): 82055980, Bruttogewicht: 4.60 kg, VPE: 1.00 pc(s)
Technische Daten
Total length (lG max / IG min ) | 3515 / 1935 mm |
DB drawing No. | 3 Ebgw 01.58 |
DB material No. | 157 534 |
Art.-Nr. 769502 ESTC SQL RW 5000
GTIN 4013364004542, Zolltarifnr. (EU): 82055980, Bruttogewicht: 5.30 kg, VPE: 1.00 pc(s)
Technische Daten
Total length (lG max / IG min ) | 5015 / 2685 mm |
DB drawing No. | 3 Ebgw 01.52 |
DB material No. | 157 533 |
Art.-Nr. 769508 ESTC SQL H RW 5000
GTIN 4013364052383, Zolltarifnr. (EU): 82055980, Bruttogewicht: 5.30 kg, VPE: 1.00 pc(s)
Technische Daten
Total length (lG max / IG min ) | 5015 / 2685 mm |
DB drawing No. | 3 Ebgw 01.55 |
DB material No. | 612 142 |
Art.-Nr. 769515 EST SQL RW 4855 TA
GTIN 4013364157361, Zolltarifnr. (EU): 82055980, Bruttogewicht: 6.69 kg, VPE: 1.00 pc(s)
Technische Daten
Total length (lG max / IG min ) | 4855 / 1035 mm |
DB drawing No. | 3 Ebgw 01.68-1 |