Earthing and Short-Circuiting Devices (partly insulated) for Low-Voltage Cable Distribution Cabinets
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122183/HDVORSCHAU/766302a0001_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122183/HDVORSCHAU/766302a0001_16-9.jpg)
- Fully equipped kit for cable distribution cabinets
- Safe operation with insulated earthing handle of type TI (with dual function), suitable both for installing and removing earthing cartridges with M10 connection as well as for attaching earthing and short-circuiting devices (EaS devices)
- Waterproof, plastic-sheathed cable entries and node unit, with additional anti-kink protection
- Other cable lengths can be selected online via the earthing and short-circuiting configurator
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122184/HDVORSCHAU/745018a.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122184/HDVORSCHAU/745018a.jpg)
Art.-Nr. 766302 EKS TI KVS SBK
GTIN 4013364051317, Zolltarifnr. (EU): 85369095, Bruttogewicht: 4.38 kg, VPE: 1.00 pc(s)
Technische Daten
Variant No. of EaS device | VSUN6NV |
Dimensions | 380 x 260 x 80 mm |
Attention: Please state the relevant Variant No. when ordering. |
Art.-Nr. 745500 EKS TI 2F KVS SBK
GTIN 4013364007888, Zolltarifnr. (EU): 85369095, Bruttogewicht: 7.57 kg, VPE: 1.00 pc(s)
Technische Daten
Variant No. of EaS device | VUKMT58 |
Dimensions | 440 x 330 x 66 mm |
Attention: Please state the relevant Variant No. when ordering. |