Earthing and Short-Circuiting Devices (fully insulated) for Low-Voltage Cable Distribution Cabinets
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122126/HDVORSCHAU/745923~2.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122126/HDVORSCHAU/745923~2.jpg)
- Fully insulated, shock-proof version
- Fully equipped kit for cable distribution cabinets
- Safe operation with insulated earthing handle of type VI (with dual function), suitable for both inserting and removing earthing cartridges with T connection as well as for attaching earthing and short-circuiting devices (EaS devices)
- Waterproof, plastic-sheathed cable entries and node unit, with additional anti-kink protection
- Other cable lengths can be selected online via the earthing and short-circuiting configurator
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122127/HDVORSCHAU/745910a1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44122127/HDVORSCHAU/745910a1.jpg)
Art.-Nr. 745903 EKS VI 2F KVS KK
GTIN 4013364093577, Zolltarifnr. (EU): 85369095, Bruttogewicht: 7.00 kg, VPE: 1.00 pc(s)
Technische Daten
Variant No. of EaS device | V162LDM |
Dimensions | 450 x 350 x 110 mm |
Attention: Please state the relevant Variant No. when ordering. |
Art.-Nr. 745901 EKS VI 2F KVS SBK
GTIN 4013364083530, Zolltarifnr. (EU): 85369095, Bruttogewicht: 6.89 kg, VPE: 1.00 pc(s)
Technische Daten
Variant No. of EaS device | V162LDM |
Dimensions | 440 x 330 x 100 mm |
Attention: Please state the relevant Variant No. when ordering. |