Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

SPD test device

  • For routine tests of surge protective devices
  • Compact dimensions
  • Suitable for mains and battery operation
  • Low battery indicator
  • Test leads included in delivery

Details

lorem ipsum
lorem ipsum
lorem ipsum
lorem ipsum

PM 20

Combined device for testing the sparkover voltage of surge arresters (with gas discharge tubes / varistors / Zener diodes). Storage bag and measuring accessories included.

1 Produkt

Art.-Nr. 910511 PM 20

GTIN 4013364111424, Zolltarifnr. (EU): 90308900, Bruttogewicht: 1.47 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

PM20 arrester test device
SPD Test Unit for surge arresters based on
gas discharge tube/varistor/Zener diode technology
Allows for mains and battery supply
Low battery indication
Storage bag and accessories for measuring included
Nominal voltage: 8 – 12 V dc
Test parameters:
Test voltage: max. 1200 V dc
Test current (reference voltage): 1 mA dc, constant
Dimension of storage bag: 300 x 110 x 110 mm


Brand: DEHN
Type: PM 20
Part No.: 910511
or equivalent.

Zertifikate

 

Technische Daten

Nominal voltage (UN ) 8-12 V d.c.
Test parameter: Test voltage max. 1200 V d.c.
Test parameter: Test current (reference voltage) 1 mA d.c., constant
Measured value indication alphanumeric, eight-digit LCD
Accessories included in delivery 2 test leads (each 1 m long), 2 safety tapping test clips, 1 plug-in power supply unit (230 V a.c.), 1 storage bag

Artikel 910511 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 910511 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben