Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Equipotential Bonding Busbars Industry

Equipotential bonding busbars for the protective and functional equipotential bonding according to IEC 60364-4-41/60364-5-54 (DIN VDE 0100-410/540) and lightning equipotential bonding according to IEC/EN 62305-3.
Also for use in potentially explosive atmospheres (secured against self-loosening of screws).

– With spring washer
– Insulator UP (duroplastic, red) with M10 thread
– UV-stabilised and halogen-free

6 terminals

2 Produkte

Art.-Nr. 472207 PAS I 6AP M10 CU

GTIN 4013364090927, Zolltarifnr. (EU): 85359000, Bruttogewicht: 964.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 6
Material: Cu
Dimensions: 295 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (AC 50 Hz / DC): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 6AP M10 CU
Part No.: 472207
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 6
Material Cu
Dimensions (l x w x d1) 295 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472207 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472207 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 472209 PAS I 6AP M10 V2A

GTIN 4013364090934, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.01 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 6 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 6
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 295 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (AC 50 Hz / DC): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 6AP M10 V2A
Part No.: 472209
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 6
Material StSt
Dimensions (l x w x d1) 295 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472209 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472209 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

8 terminals

2 Produkte

Art.-Nr. 472227 PAS I 8AP M10 CU

GTIN 4013364096424, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.14 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 8
Material: Cu
Dimensions: 365 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (AC 50 Hz / DC): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 8AP M10 CU
Part No.: 472227
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 8
Material Cu
Dimensions (l x w x d1) 365 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472227 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472227 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 472229 PAS I 8AP M10 V2A

GTIN 4013364096431, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.18 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 8 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Number of terminals: 8
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 365 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (AC 50 Hz / DC): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 8AP M10 V2A
Part No.: 472229
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 8
Material StSt
Dimensions (l x w x d1) 365 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472229 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472229 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

10 terminals

2 Produkte

Art.-Nr. 472217 PAS I 10AP M10 CU

GTIN 4013364090941, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.35 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 10
Material: Cu
Dimensions: 435 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (AC 50 Hz / DC): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 10AP M10 CU
Part No.: 472217
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 10
Material Cu
Dimensions (l x w x d1) 435 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472217 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472217 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 472219 PAS I 10AP M10 V2A

GTIN 4013364090958, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.41 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 10 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 10
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 435 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (AC 50 Hz / DC): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 10AP M10 V2A
Part No.: 472219
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 10
Material StSt
Dimensions (l x w x d1) 435 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472219 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472219 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

12 terminals

2 Produkte

Art.-Nr. 472237 PAS I 12AP M10 CU

GTIN 4013364096448, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.53 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, Cu
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)

Number of terminals: 12
Material: Cu
Dimensions: 505 x 40 x 5 mm
Cross-section: 200 mm2
Short-circuit current (AC 50 Hz / DC): 39 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 12AP M10 CU
Part No.: 472237
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 12
Material Cu
Dimensions (l x w x d1) 505 x 40 x 5 mm
Cross-section 200 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 39 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472237 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472237 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 472239 PAS I 12AP M10 V2A

GTIN 4013364096455, Zolltarifnr. (EU): 85359000, Bruttogewicht: 1.59 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

Equipotential bonding bar, industrial design, 12 terminals w. insulators, StSt
Equipotential bonding bar for industrial use
For main equipotential bonding according to DIN VDE
0100 Part 410/540 and lightning equipotential
bonding according to EN 62305
Also for use in hazardous zones (screws protected
against self-loosening)
UV-stabilised
Number of terminals: 12
Material: StSt
Material No.: 1.4301 / 1.4303
Dimensions: 505 x 40 x 6 mm
Cross-section: 240 mm2
Short-circuit current (AC 50 Hz / DC): 8.9 kA
Screw: M10 x 25 mm
Material of screw / nut: StSt
Design: with spring washer
Material of insulator: UP
Standard: EN 62561-1

Brand: DEHN
Type: PAS I 12AP M10 V2A
Part No.: 472239
or equivalent.

Zertifikate

 

Technische Daten

Number of terminals 12
Material StSt
Dimensions (l x w x d1) 505 x 40 x 6 mm
Cross-section 240 mm2
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 8.9 kA
Screw di M10 x 25 mm
Material of screw / nut StSt
Design with spring washer
Material of insulator UP
Standard EN 62561-1
*) For exact assignment, see test certificate.

Artikel 472239 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 472239 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben