Insulating blankets up to 1,000 V
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45390174/HDVORSCHAU/785471a6_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45390174/HDVORSCHAU/785471a6_16-9.jpg)
- For protection against accidental and direct contact with live parts
- For covering adjacent live parts
- Different lengths, widths and thicknesses
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45390175/HDVORSCHAU/785467a1_16-9.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45390175/HDVORSCHAU/785467a1_16-9.jpg)
Art.-Nr. 785465 ATK 135 50M NS
GTIN 4013364088733, Zolltarifnr. (EU): 39204390, Bruttogewicht: 41.50 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | 50 m |
Width | 1350 mm |
Thickness | 0.5 mm |
Colour | Crystal clear |
Art.-Nr. 785467 ATK 120 25M NS
GTIN 4013364088740, Zolltarifnr. (EU): 39204390, Bruttogewicht: 38.00 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | 25 m |
Width | 1200 mm |
Thickness | 1.0 mm |
Colour | Transparent |
Art.-Nr. 785466 ATK 135 ..M NS
GTIN 4013364088030, Zolltarifnr. (EU): 39204390, Bruttogewicht: 0.83 g/mm, VPE: 500.00 mm
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | Any up to 50 m *) |
Width | 1350 mm |
Thickness | 0.5 mm |
Colour | Crystal clear |
Minimum order length | 500 mm |
*) Length to be specified when ordering! Note: Can only be supplied in 500 mm increments. |
Art.-Nr. 785468 ATK 120 ..M NS
GTIN 4013364088757, Zolltarifnr. (EU): 39204390, Bruttogewicht: 1.64 g/mm, VPE: 500.00 mm
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | Any up to 25 m *) |
Width | 1200 mm |
Thickness | 1.0 mm |
Colour | Transparent |
Minimum order length | 500 mm |
*) Length to be specified when ordering! Note: Can only be supplied in 500 mm increments. |
Art.-Nr. 785471 ATN 140 10M NS
GTIN 4013364088764, Zolltarifnr. (EU): 39204390, Bruttogewicht: 20.00 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | 10 m |
Width | 1400 mm |
Thickness | 1.0 mm |
Colour | Red ● |
Art.-Nr. 785472 ATN 140 ..M NS
GTIN 4013364087057, Zolltarifnr. (EU): 39204390, Bruttogewicht: 1.95 g/mm, VPE: 500.00 mm
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | Any up to 10 m *) |
Width | 1400 mm |
Thickness | 1.0 mm |
Colour | Red ● |
Minimum order length | 500 mm |
*) Length to be specified when ordering! Note: Can only be supplied in 500 mm increments. |
Art.-Nr. 785646 WBN 200 2,5M NS
GTIN 4013364089174, Zolltarifnr. (EU): 39204310, Bruttogewicht: 760.00 g, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | 2.5 m |
Width | 200 mm |
Thickness | 1.0 mm |
Colour | Red ● |