Fixed Earthing Points
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120946/HDVORSCHAU/790150a0001.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120946/HDVORSCHAU/790150a0001.jpg)
- For connecting earth bushings or earth connecting plates in accordance with DIN 48088-2
- Welding-type or bolted-type connector for connecting earth connectors with wing nut or wing bolt on the earth cable end
- Connectors with M12 or M16 threaded pin
- M12 or M16 female thread
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120947/HDVORSCHAU/705500a1.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120947/HDVORSCHAU/705500a1.jpg)
Art.-Nr. 790251 EFP 16 RN M12 35 SSM
GTIN 4013364089501, Zolltarifnr. (EU): 85359000, Bruttogewicht: 248.00 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M12 x 35 mm |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
Material (threaded pin) | StSt A2-70 |
Material (nut) | DIN 985-M12-8 / gal Zn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Art.-Nr. 790261 EFP 16 RN M16 45 SSM
GTIN 4013364089525, Zolltarifnr. (EU): 85359000, Bruttogewicht: 277.00 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M16 x 45 mm |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
Material (threaded pin) | StSt A2-70 |
Material (nut) | DIN 985-M16-8 / gal Zn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Art.-Nr. 790250 EFP 16 RN M12
GTIN 4013364089495, Zolltarifnr. (EU): 85359000, Bruttogewicht: 193.00 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M12 |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Art.-Nr. 790260 EFP 16 RN M16
GTIN 4013364089518, Zolltarifnr. (EU): 85359000, Bruttogewicht: 180.00 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M16 |
Diameter | 16 mm |
Wrench size | 22 mm |
Max. cable cross-section Cu | 150 mm² |
Max. short-circuit current Ik 0.5 s | 42.0*) kA |
Max. short-circuit current Ik 1 s | 29.6*) kA |
Material | Brass (CuNi2Si) / gal Sn |
*) For earthing and short-circuiting devices with cable lengths > 4000 mm: 26.5 kA / 0.5 s (18.7 kA / 1 s) |
Art.-Nr. 705501 AS SCHW M12 25
GTIN 4013364003927, Zolltarifnr. (EU): 85359000, Bruttogewicht: 157.20 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M12 x 25 mm |
Material | St/gal Zn |
Art.-Nr. 755501 AS SCHW M16 30
GTIN 4013364003934, Zolltarifnr. (EU): 85359000, Bruttogewicht: 303.20 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M16 x 30 mm |
Material | St/gal Zn |
Art.-Nr. 336020 AS SCHW M12
GTIN 4013364003941, Zolltarifnr. (EU): 85359000, Bruttogewicht: 123.10 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M12 |
Material | St/gal Zn |
Art.-Nr. 336025 AS SCHW M16
GTIN 4013364003958, Zolltarifnr. (EU): 85359000, Bruttogewicht: 257.10 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M16 |
Material | St/gal Zn |
Art.-Nr. 705504 AS SCHR M12 M12 40
GTIN 4013364008021, Zolltarifnr. (EU): 85389099, Bruttogewicht: 183.20 g, VPE: 5.00 pc(s)
Technische Daten
Dimensions | M12 / M12 x 40 mm |
Wrench size | 27 mm |
Material | Copper alloy/gal Sn |
Art.-Nr. 705500 AS SCHR M12 55
GTIN 4013364000025, Zolltarifnr. (EU): 85359000, Bruttogewicht: 122.40 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M12 x 55 mm |
Wrench size | 32 mm |
Material (threaded pin) | StSt |
Material (nut) | Copper alloy/gal Sn / HDG steel |
Art.-Nr. 750500 AS SCHR M16 65
GTIN 4013364000032, Zolltarifnr. (EU): 85359000, Bruttogewicht: 249.80 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M16 x 65 mm |
Wrench size | 41 mm |
Material (threaded pin) | StSt |
Material (nut) | Copper alloy/gal Sn / HDG steel |
Art.-Nr. 705510 AS SCHR M16 55 M12
GTIN 4013364089587, Zolltarifnr. (EU): 85359000, Bruttogewicht: 240.00 g, VPE: 1.00 pc(s)
Technische Daten
Dimensions | M12 x 20 mm / M16 x 55 mm |
Wrench size | 41 mm |
Material (threaded pin) | StSt |
Material (nut) | Copper alloy/gal Sn |