Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Fixed Earthing Terminals

For installation in concrete as a corrosion-free connection to the earth-termination system for protective equipotential bonding and / or functional equipotential bonding of the down conductor, e.g. to the reinforcement of buildings.
Please observe the following minimum screw lengths for the M10 and M12 double threads:
35 mm of M10 (thread length 40 mm)
15 mm of M12 (thread length 20 mm)

– Connection possibility to the connecting shaft by means of cross unit (e.g. Part No. 319 201), or connecting clamp (e.g. Part No. 308 025) for the reinforcement
– Connection possibility for the equipotential busbar, e.g. end pieces (Part No. 390 499)
– Connection possibility for flat conductors at the connection plate (front) by connection clamp (Part No. 478 141), or at the back of the fixed earthing terminal without connecting shaft, by means of connection clamp (Part No. 478 129)
– Connecting shaft, screwed-in or press-fitted
– Snap-on plastic cover (yellow), sealed with pressure-tested O-ring (test pressure 0.5 bar)

Type M

With connecting shaft (l = 180 mm, Ø10 mm).

2 Produkte

Art.-Nr. 478011 EFPM M10 12 V4A L230 STTZN

GTIN 4013364033054, Zolltarifnr. (EU): 85359000, Bruttogewicht: 312.50 g, VPE: 25.00 pc(s)


Abbildungen

Weitere Information

Fixed earthing terminal of type M, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection
of the down conductor, e.g. to the building reinforcement or the earth-termination system
for protective equipotential bonding and / or functional equipotential bonding
Type M with connecting shaft (l= 180 mm, Ø10 mm)

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of shaft: St/tZn
Short-circuit current (AC 50 Hz / DC): 6.5 kA
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A L230 STTZN
Part No.: 478011
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of shaft St/tZn
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.5 kA
Standard EN 62561-1

Artikel 478011 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478011 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 478019 EFPM M10 12 V4A L230 V2A

GTIN 4013364072107, Zolltarifnr. (EU): 85359000, Bruttogewicht: 310.10 g, VPE: 25.00 pc(s)


Abbildungen

Weitere Information

Fixed earthing terminal of type M, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection
of the down conductor, e.g. to the building reinforcement or the earth-termination system
for protective equipotential bonding and / or functional equipotential bonding
Type M with connecting shaft (l= 180 mm, Ø10 mm)
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of shaft: StSt
Short-circuit current (AC 50 Hz / DC): 3.9 kA
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A L230 V2A
Part No.: 478019
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of shaft StSt
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.9 kA
Standard EN 62561-1

Artikel 478019 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478019 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Type M without connecting shaft

1 Produkt

Art.-Nr. 478012 EFPM M10 12 V4A

GTIN 4013364069183, Zolltarifnr. (EU): 85359000, Bruttogewicht: 192.00 g, VPE: 20.00 pc(s)


Abbildungen

Weitere Information

Fixed earthing terminal of type M, without connecting shaft, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection
of the down conductor, e.g. to the building reinforcement or the earth-termination system
for protective equipotential bonding and / or functional equipotential bonding
Without connecting shaft

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Short-circuit current (AC 50 Hz / DC): 9.3 kA (with copper cable lug)
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A
Part No.: 478012
or equivalent.

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 9.3 kA (with copper cable lug)
Standard EN 62561-1

Artikel 478012 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478012 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Type M, press-fitted

Connecting shaft (l = 180 mm, Ø10 mm).

2 Produkte

Art.-Nr. 478041 EFPM M10 12 V4A L245 VP STTZN

GTIN 4013364105157, Zolltarifnr. (EU): 85359000, Bruttogewicht: 318.90 g, VPE: 25.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Fixed earthing terminal of type M, press-fitted, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection
of the down conductor, e.g. to the building reinforcement or the earth-termination system
for protective equipotential bonding and / or functional equipotential bonding
Type M with press-fitted connecting shaft (l= 180 mm, Ø10 mm)
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of shaft: St/tZn
Short-circuit current (AC 50 Hz / DC): 3.7 kA
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A L245 VP STTZN
Part No.: 478041
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of shaft St/tZn
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.7 kA
Standard EN 62561-1
Part No. 478 049 with UL approval.

Artikel 478041 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478041 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 478049 EFPM M10 12 V4A L245 VP V2A

GTIN 4013364105164, Zolltarifnr. (EU): 85359000, Bruttogewicht: 318.10 g, VPE: 25.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Fixed earthing terminal of type M, press-fitted, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection
of the down conductor, e.g. to the building reinforcement or the earth-termination system
for protective equipotential bonding and / or functional equipotential bonding
Type M with press-fitted connecting shaft (l= 180 mm, Ø10 mm)
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of shaft: StSt
Short-circuit current (AC 50 Hz / DC): 3.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A L245 VP V2A
Part No.: 478049
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of shaft StSt
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.3 kA
Standard EN 62561-1
Part No. 478 049 with UL approval.

Artikel 478049 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478049 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Type M, press-fitted, with additional water barrier

Protection against water ingress along the shaft into the wall (tested according to EN 62561-5 with 5 bar compressed air and 1 bar pressure water). Suitable for waterproof concrete.

1 Produkt

Art.-Nr. 478051 EFPM M10 12 V4A WS L245 VP STTZN

GTIN 4013364124448, Zolltarifnr. (EU): 85359000, Bruttogewicht: 370.00 g, VPE: 10.00 pc(s)


Abbildungen

Weitere Information

Fixed earthing terminal of type M, press-fitted, with water barrier, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection
of the down conductor, e.g. to the building reinforcement or the earth-termination system
for protective equipotential bonding and / or functional equipotential bonding
Type M with press-fitted connecting shaft and additional water barrier for protection
against water ingress along the shaft into the wall
(tested according to FprEN 62561-5 (06.2008 edition) with 5 bar compressed air)
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of shaft: St/tZn
Short-circuit current (AC 50 Hz / DC): 3.7 kA
Material of water barrier : PVC
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A WS L245 VP STTZN
Part No.: 478051
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of shaft St/tZn
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 3.7 kA
Material of water barrier PVC
Standard EN 62561-1

Artikel 478051 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478051 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Type M with MV clamp

For round conductors 8-10 mm, space-saving installation in the formwork.

1 Produkt

Art.-Nr. 478112 EFPM M10 12 V4A MVK8.10 STTZN

GTIN 4013364118140, Zolltarifnr. (EU): 85359000, Bruttogewicht: 286.40 g, VPE: 25.00 pc(s)


Abbildungen

Weitere Information

Fixed earthing terminal of type M, with MV clamp, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection of the down conductor,
e.g. to the building reinforcement or the earth-termination system,
for protective equipotential bonding and / or functional equipotential bonding
Type M with MV clamp for round conductors (8-10 mm), design requires only little space in the formwork

Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of MV clamp: St/tZn
Clamp Rd / Rd clamping range: 8-10 mm
Short-circuit current (AC 50 Hz / DC): 9.3 kA
Type: with O-ring and MV clamp
Standard: EN 62561-1

Brand: DEHN
Type: EFPM M10 12 V4A MVK8.10 STTZN
Part No.: 478112
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of MV clamp St/tZn
Clamp Rd / Rd clamping range 8-10 mm
Connection plate Ø 80 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 9.3 kA
Type with O-ring and MV clamp
Standard EN 62561-1

Artikel 478112 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478112 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Type K

With plastic ring and connecting shaft (l = 180 mm, Ø10 mm).

1 Produkt

Art.-Nr. 478200 EFPK M10 12 V4A L230 STTZN

GTIN 4013364035652, Zolltarifnr. (EU): 85359000, Bruttogewicht: 278.20 g, VPE: 25.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Fixed earthing terminal of type K, StSt (V4A), M10/M12
Fixed earthing terminal as a corrosion-free connection of the down conductor,
e.g. to the building reinforcement or the earth-termination system,
for protective equipotential bonding and / or functional equipotential bonding
Type K with plastic ring and connecting shaft (l= 180 mm, Ø10 mm)
Connection thread: M10 / M12
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Material of shaft: St/tZn
Short-circuit current (AC 50 Hz / DC): 6.5 kA
Standard: EN 62561-1

Brand: DEHN
Type: EFPK M10 12 V4A L230 STTZN
Part No.: 478200
or equivalent.

Zertifikate

 

Technische Daten

Connection thread M10 / M12
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Material of shaft St/tZn
Connection plate Ø 46 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 6.5 kA
Standard EN 62561-1

Artikel 478200 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478200 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben