Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

DEHNpanel

  • Remote visual indicator for surge protective devices (SPDs)
  • Easy installation
  • For installation in switchgear doors
  • Low energy consumption due to current-saving LEDs
  • Supplied by two AA batteries
  • Easy battery replacement without opening the switchgear door
  • Wire breakage detection by connecting the break contact of the remote signalling contact

DPAN L

Visual indicator for surge protective devices installed in switchgear cabinets.

1 Produkt

Art.-Nr. 910200 DPAN L

GTIN 4013364144019, Zolltarifnr. (EU): 85389091, Bruttogewicht: 170.00 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

DPAN L visual remote indication
Visual remote indicator with current-saving LEDs
for surge protective devices (SPDs)
With remote signalling contact
Also suited for alarm signalling of other devices
with floating changeover contact
For installation in switchgear cabinet doors.
Power supply: 2x 1.5 V AA batteries
Degree of protection: IP 40
Mounting dimensions: 92 x 45 mm
Dimensions: 96 x 48 x 75 mm

Brand: DEHN
Type: DPAN L
Part No.: 910200
or equivalent.

Zertifikate

 

Technische Daten

Voltage supply 2x 1.5 V lithium batteries, size AA
Operating state / fault indication green LED (flashing) / red LED (flashing)
Flashing frequency 0.1 s on / 1.3 s off
Degree of protection (front / rear side) IP 40 / IP 20
Mounting dimensions 92 x 45 mm
Dimensions 96 x 48 x 75 mm

Artikel 910200 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 910200 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben