DEHNguard modular E (Y)PV SCI 1500
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45294160/HDVORSCHAU/952525a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45294160/HDVORSCHAU/952525a1_16-9.jpg)
- Prewired modular complete unit for use in photovoltaic systems up to 1500 V consisting of a base part and plug-in protection modules
- Combined disconnection and short-circuiting device with safe electrical isolation in the protection module (patented SCI principle)
- New design for safe use in PV systems up to 1500 V
- Tested to EN 50539-11
- Suitable for use in all PV systems in accordance with IEC 60364-7-712
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45294161/HDVORSCHAU/952510_Schaltphasen_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45294161/HDVORSCHAU/952510_Schaltphasen_E.jpg)
Art.-Nr. 952520 DG ME YPV SCI 1500
GTIN 4013364149069, Zolltarifnr. (EU): 85354000, Bruttogewicht: 535.70 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. PV voltage (UCPV ) | 1500 V |
Short-circuit current rating (ISCPV ) | 10 kA |
Total discharge current (8/20 µs) (Itotal ) | 25 kA |
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) | 12.5 kA |
Voltage protection level (UP ) | ≤ 6 kV |
Approvals | KEMA, UL |
Art.-Nr. 952525 DG ME YPV SCI1500 FM
GTIN 4013364149076, Zolltarifnr. (EU): 85354000, Bruttogewicht: 556.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. PV voltage (UCPV ) | 1500 V |
Short-circuit current rating (ISCPV ) | 10 kA |
Total discharge current (8/20 µs) (Itotal ) | 25 kA |
Nominal discharge current (8/20 µs) [(DC+/DC-) --> PE] (In ) | 12.5 kA |
Voltage protection level (UP ) | ≤ 6 kV |
Approvals | KEMA, UL |
Type of remote signalling contact | changeover contact |