PHG II Voltage Detector
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120339/HDVORSCHAU/766710a2_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120339/HDVORSCHAU/766710a2_16-9.jpg)
- Cost-effective
- Reliable indication
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120340/HDVORSCHAU/766706a4.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44120340/HDVORSCHAU/766706a4.jpg)
Art.-Nr. 766706 PHG2 6
GTIN 4013364094307, Zolltarifnr. (EU): 90303370, Bruttogewicht: 1720.00 g, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 6 kV |
Total length (lG ) | 1425 mm |
Insertion depth (IO ) | 720 mm |
Art.-Nr. 766710 PHG2 10
GTIN 4013364094314, Zolltarifnr. (EU): 90303370, Bruttogewicht: 2.62 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 10 kV |
Total length (lG ) | 1425 mm |
Insertion depth (IO ) | 720 mm |
Art.-Nr. 766720 PHG2 20
GTIN 4013364094321, Zolltarifnr. (EU): 90303370, Bruttogewicht: 2.62 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 20 kV |
Total length (lG ) | 1425 mm |
Insertion depth (IO ) | 720 mm |