PHE III ZK Indicator with Test Prod
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44119843/HDVORSCHAU/767921a0001_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44119843/HDVORSCHAU/767921a0001_16-9.jpg)
- Reliable indication with standby function
- Easy to use
- Cost-effective / space-saving transport
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44119845/HDVORSCHAU/767921a8.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44119845/HDVORSCHAU/767921a8.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44119844/HDVORSCHAU/767921a7.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44119844/HDVORSCHAU/767921a7.jpg)
Art.-Nr. 767921 PHE3 PK6 20 S SB ZK
GTIN 4013364097360, Zolltarifnr. (EU): 90303370, Bruttogewicht: 2.15 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 1010 mm |
Insertion depth (IO ) | 780 mm |
Art.-Nr. 767931 PHE3 PK10 30 S SB ZK
GTIN 4013364097377, Zolltarifnr. (EU): 90303370, Bruttogewicht: 1.68 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 1110 mm |
Insertion depth (IO ) | 880 mm |
Art.-Nr. 767922 PHE3 PK6 20 L SB ZK
GTIN 4013364097384, Zolltarifnr. (EU): 90303370, Bruttogewicht: 1.45 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 6 ... 20 kV |
Total length (lG ) | 415 mm |
Insertion depth (IO ) | 185 mm |
Art.-Nr. 767932 PHE3 PK10 30 L SB ZK
GTIN 4013364097391, Zolltarifnr. (EU): 90303370, Bruttogewicht: 1.45 kg, VPE: 1.00 pc(s)
Technische Daten
Nominal voltage (UN ) | 10 ... 30 kV |
Total length (lG ) | 415 mm |
Insertion depth (IO ) | 185 mm |