Art.-Nr. 819220 HVI RIV 75 20 L6M SW M
GTIN 4013364244238, Zolltarifnr. (EU): 85446010, Bruttogewicht: 3.10 kg, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 20 mm |
Minimum order length | 6 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819223 HVI RIV 75 23 L6M GR M
GTIN 4013364157675, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.30 kg, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | grey ● |
Diameter Ø conductor | 23 mm |
Minimum order length | 6 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819226 HVI RAV 75 20 L6M SW M
GTIN 4013364260528, Zolltarifnr. (EU): 85446010, Bruttogewicht: 13.86 kg, VPE: 1.00 pc(s)
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 20 mm |
Minimum order length | 6 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819227 HVI RAV 75 23 L6M GR M
GTIN 4013364157712, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.20 kg, VPE: 1.00 pc(s)
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | grey ● |
Diameter Ø conductor | 23 mm |
Minimum order length | 6 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819135 HVI LO 75 20 L100M SW M
GTIN 4013364141759, Zolltarifnr. (EU): 85446010, Bruttogewicht: 0.00 PAL/m, VPE: 100.00 m
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 20 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819136 HVI LO 75 23 L100M GR M
GTIN 4013364147140, Zolltarifnr. (EU): 85446010, Bruttogewicht: 630.00 g/m, VPE: 100.00 m
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | grey ● |
Diameter Ø conductor | 23 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819138 HVI LO 75 20 L500M SW M
GTIN 4013364434523, Zolltarifnr. (EU): 85446010, Bruttogewicht: 488.00 g/m, VPE: 500.00 m
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 20 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819110 HVI LO 75 23 L400M GR M
GTIN 4013364436008, Zolltarifnr. (EU): 85446010, Bruttogewicht: 630.00 g/m, VPE: 400.00 m
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | grey ● |
Diameter Ø conductor | 23 mm |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819131 HVI LO 75 20 L... SW M
GTIN 4013364223189, Zolltarifnr. (EU): 85446010, Bruttogewicht: 4.22 kg, VPE: 1.00 pc(s)
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 20 mm |
Minimum order length | 6 m |
Max. order length | 70 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Art.-Nr. 819132 HVI LO 75 23 L... GR M
GTIN 4013364223172, Zolltarifnr. (EU): 85446010, Bruttogewicht: 4.95 kg, VPE: 1.00 pc(s)
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | grey ● |
Diameter Ø conductor | 23 mm |
Minimum order length | 6 m |
Max. order length | 60 m |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |