Art.-Nr. 105362 BS D50 DS90 SB50.300 V2A
GTIN 4013364110496, Zolltarifnr. (EU): 85389099, Bruttogewicht: 466.90 g, VPE: 1.00 pc(s)
Technische Daten
Material of clip | StSt |
Clamping range for supporting tube | 50 mm |
Clamping range for pipe Ø | 50-300 mm |
Material of tensioning strap | StSt |
Dimensions of strap (w x d) | 25 x 0.3 mm |
Length of spacer | 95 mm |
Art.-Nr. 105349 WB D40.50 V700.1300 STTZN V2A
GTIN 4013364288614, Zolltarifnr. (EU): 85389099, Bruttogewicht: 5.80 kg, VPE: 1.00 pc(s)
Technische Daten
Material of bracket | St/tZn / StSt |
Clamping range for supporting tube | 40-50 mm |
Distance from wall | 700-1300 mm |
Dimensions of plate | 120 x 120 x 4 mm |
Fixing | [4x] 12 x 26 mm |
Art.-Nr. 105343 WB D40.50 V400.700 STTZN V2A
GTIN 4013364118515, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.60 kg, VPE: 1.00 pc(s)
Technische Daten
Material of bracket | St/tZn / StSt |
Clamping range for supporting tube | 40-50 mm |
Distance from wall | 400-700 mm |
Dimensions of plate | 120 x 120 x 4 mm |
Fixing | [4x] 12 x 26 mm |
Art.-Nr. 105347 WB D40.50 V230.400 STTZN V2A
GTIN 4013364278554, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.42 kg, VPE: 1.00 pc(s)
Technische Daten
Material of bracket | St/tZn / StSt |
Clamping range for supporting tube | 40-50 mm |
Distance from wall | 230-400 mm |
Dimensions of plate | 120 x 120 x 4 mm |
Fixing | [4x] 12 x 26 mm |
Art.-Nr. 105341 EB D50 WA V2A
GTIN 4013364098800, Zolltarifnr. (EU): 85389099, Bruttogewicht: 606.60 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range for supporting tube | 50 mm |
Distance from wall / corner | 80 mm |
Dimensions of fixing | 152 mm |
Fixing | [8x] Ø5.1 / [4x] 11 x 20 mm |
Art.-Nr. 105344 WB D40.50 V150.200 V2A
GTIN 4013364147300, Zolltarifnr. (EU): 85389099, Bruttogewicht: 1.52 kg, VPE: 1.00 pc(s)
Technische Daten
Material of bracket | StSt |
Clamping range Rd | 8-10 mm |
Clamping range for supporting tube | 40-50 mm |
Distance from wall | 150-200 mm |
Dimensions of plate | 120 x 120 x 4 mm |
Fixing | [4x] 12 x 26 mm |
Standard | EN 62561-1 |
Art.-Nr. 105354 BS D40.50 D48.60 V2A
GTIN 4013364098725, Zolltarifnr. (EU): 85389099, Bruttogewicht: 637.00 g, VPE: 5.00 pc(s)
Technische Daten
Material | StSt |
Clamping range for pipe Ø | 48-60 mm (11/2-2'') |
Clamping range for supporting tube | 40-50 mm |
Art.-Nr. 105355 BS D40.50 D70.90 V2A
GTIN 4013364098732, Zolltarifnr. (EU): 85389099, Bruttogewicht: 713.20 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range for pipe Ø | 70-90 mm (2 1/4-3'') |
Clamping range for supporting tube | 40-50 mm |
Art.-Nr. 105356 BS D40.50 4K20.50 V2A
GTIN 4013364098749, Zolltarifnr. (EU): 85389099, Bruttogewicht: 582.20 g, VPE: 5.00 pc(s)
Technische Daten
Material | StSt |
Clamping range for square profile | 20 x 20 to 50 x 50 mm |
Clamping range for supporting tube | 40-50 mm |
Art.-Nr. 105376 BS D40.50 4K60.120 V2A
GTIN 4013364115545, Zolltarifnr. (EU): 85389099, Bruttogewicht: 684.40 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Material | StSt |
Clamping range for square profile | 60 x 120 mm |
Clamping range for supporting tube | 40-50 mm |
Art.-Nr. 105340 WB D50 WA V2A
GTIN 4013364098794, Zolltarifnr. (EU): 85389099, Bruttogewicht: 617.80 g, VPE: 1.00 pc(s)
Technische Daten
Material | StSt |
Clamping range for supporting tube | 50 mm |
Distance from wall / corner | 80 mm |
Dimensions of fixing | 320 mm |
Fixing | [8x] Ø5.1 / [4x] 11 x 20 mm |
Art.-Nr. 105348 WB D40.50 SE WA110 V2A
GTIN 4013364287013, Zolltarifnr. (EU): 85389099, Bruttogewicht: 540.00 g, VPE: 1.00 pc(s)
Technische Daten
Material of bracket | StSt |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Clamping range for supporting tube | 40-50 mm |
Distance from wall | 110 mm |
Art.-Nr. 105342 WB D40.50 SE WA46 V2A
GTIN 4013364111141, Zolltarifnr. (EU): 85389099, Bruttogewicht: 514.00 g, VPE: 1.00 pc(s)
Technische Daten
Material of bracket | StSt |
Fixing | [8x] Ø5.1 / [4x] 7 x 10 / [2x] 11 x 20 mm |
Clamping range for supporting tube | 40-50 mm |
Distance from wall | 46 mm |
Art.-Nr. 105360 BS D50 SB50.300 V2A
GTIN 4013364099777, Zolltarifnr. (EU): 85389099, Bruttogewicht: 357.50 g, VPE: 1.00 pc(s)
Technische Daten
Material of clip | StSt |
Clamping range for supporting tube | 50 mm |
Clamping range for pipe Ø | 50-300 mm |
Material of tensioning strap | StSt |
Dimensions of strap (w x d) | 25 x 0.3 mm |
Art.-Nr. 105361 BS D50 DS30 SB50.300 V2A
GTIN 4013364102033, Zolltarifnr. (EU): 85389099, Bruttogewicht: 385.00 g, VPE: 1.00 pc(s)
Technische Daten
Material of clip | StSt |
Clamping range for supporting tube | 50 mm |
Clamping range for pipe Ø | 50-300 mm |
Material of tensioning strap | StSt |
Dimensions of strap (w x d) | 25 x 0.3 mm |
Length of spacer | 30 mm |