Art.-Nr. 478597 DM RD8.10 FL30X3.5 D114MM TPE
GTIN 4013364523029, Zolltarifnr. (EU): 40169300, Bruttogewicht: 182.50 g, VPE: 12.00 pc(s)
Technische Daten
Sealing collar material | Thermoplastic elastomer (TPE) |
Material of tensioning straps | StSt |
Diameter of sealing collar | 114 mm |
Bushing / seal, Rd. | 8-10 mm |
Bushing / seal, Fl. | 30 x 3.5 mm |
Art.-Nr. 478598 DM AF RD10 D105MM TPE
GTIN 4013364158016, Zolltarifnr. (EU): 40169300, Bruttogewicht: 120.00 g, VPE: 10.00 pc(s)
Technische Daten
Sealing collar material | thermoplast elastomer |
Material of tensioning straps | StSt |
Diameter of sealing collar | 105 mm |
Bushing / seal, Rd. | 10 mm |
Art.-Nr. 478599 DM AF FL30X3.5 D120MM TPE
GTIN 4013364158023, Zolltarifnr. (EU): 40169300, Bruttogewicht: 170.00 g, VPE: 10.00 pc(s)
Technische Daten
Sealing collar material | thermoplast elastomer |
Material of tensioning straps | StSt |
Diameter of sealing collar | 119 mm |