V NH / VA NH
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44115515/HDVORSCHAU/900261a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44115515/HDVORSCHAU/900261a1_16-9.jpg)
- Surge arrester for use in NH 00 and 1 fuse holders
- Zinc oxide varistor with monitoring device, disconnector and integrated backup fuse (VA NH... with additional spark gap connected in series)
- Energy coordination with other arresters of the Red/Line product family
- Fault indication by tripping indicator
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44115516/HDVORSCHAU/900270a1_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44115516/HDVORSCHAU/900270a1_Kat.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44115517/HDVORSCHAU/900261a2_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44115517/HDVORSCHAU/900261a2_Kat.jpg)
Art.-Nr. 900261 V NH00 280
GTIN 4013364094352, Zolltarifnr. (EU): 85363030, Bruttogewicht: 191.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 30 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Art.-Nr. 900263 V NH00 280 FM
GTIN 4013364094369, Zolltarifnr. (EU): 85363030, Bruttogewicht: 208.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 30 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Indicator for remote signalling | tripping distance of 7 mm |
Art.-Nr. 900270 V NH1 280
GTIN 4013364106703, Zolltarifnr. (EU): 85363030, Bruttogewicht: 243.10 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 30 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Art.-Nr. 900262 VA NH00 280
GTIN 4013364072572, Zolltarifnr. (EU): 85363030, Bruttogewicht: 192.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Art.-Nr. 900264 VA NH00 280 FM
GTIN 4013364073661, Zolltarifnr. (EU): 85363030, Bruttogewicht: 170.90 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / Class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |
Indicator for remote signalling | tripping distance of 7 mm |
Art.-Nr. 900271 VA NH1 280
GTIN 4013364106710, Zolltarifnr. (EU): 85363030, Bruttogewicht: 243.50 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 2 / class II |
Max. continuous operating voltage (a.c.) (UC ) | 280 V (50 / 60 Hz) |
Max. discharge current (8/20 µs) (Imax ) | 20 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Max. mains-side overcurrent protection | not required |