Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

NSM protector

  • Surge protection with monitoring device and disconnector
  • Enhanced safety due to fault-proof Y protective circuit
  • Visual operating state (green) and fault indication (red)
  • With retaining ring (diameter of 60 mm) for installation in switch boxes with a diameter of 60 mm and a depth of 40 mm

NSM PRO

Socket outlet with integrated surge protection for single-phase 230 V TT and TN systems.

1 Produkt

Art.-Nr. 924335 NSM PRO TW

GTIN 4013364071773, Zolltarifnr. (EU): 85363010, Bruttogewicht: 122.50 g, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

NSM Protector TW socket outlet with integrated surge protection
Schuko socket outlet with
integrated surge protection
Type 3 SPD according to EN 61643-11
Visual operating state indication: green
Visual fault indication: red
DELTA profil: titanium white
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total discharge current: 5 kA
Max. mains-side overcurrent protection: 16 A gG or B 16 A
Energy-coordinated according to IEC 62305-4 with arresters
of the Red/Line series

Brand: DEHN
Type: NSM PRO TW
Part No.: 924335
or equivalent.

Zertifikate

 

Technische Daten

SPD according to EN 61643-11 / IEC 61643-11 type 3 / class III
Max. continuous operating voltage (a.c.) (UC ) 255 V (50 / 60 Hz)
Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 5 kA
Voltage protection level [L-N] / [L/N-PE] (UP ) ≤ 1250 / ≤ 1500 V
Max. mains-side overcurrent protection B 16 A
Fault indication red light
Operating state indication green light
DELTA Profil line titanium white

Artikel 924335 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 924335 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben