DEHNgap
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44111742/HDVORSCHAU/961101a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44111742/HDVORSCHAU/961101a1_16-9.jpg)
- Discharge capacity up to 100 kA (10/350 µs)
- Total current arrester specifically designed for installation in 3+1 and 1+1 configurations of TT systems according to IEC 60364-5-53 between neutral conductor N and protective conductor PE
- Creepage discharge spark gap technology
- Operating state / fault indication by green / red indicator flag in the inspection window
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44111743/HDVORSCHAU/900050a2_Kat.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/44111743/HDVORSCHAU/900050a2_Kat.jpg)
Art.-Nr. 961101 DGP M 255
GTIN 4013364118676, Zolltarifnr. (EU): 85363030, Bruttogewicht: 331.00 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Approvals | VDE, KEMA, UL |
Art.-Nr. 961105 DGP M 255 FM
GTIN 4013364118683, Zolltarifnr. (EU): 85363030, Bruttogewicht: 336.00 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Approvals | VDE, KEMA, UL |
Type of remote signalling contact | changeover contact |
Art.-Nr. 900050 DGPM 1 255 S
GTIN 4013364107496, Zolltarifnr. (EU): 85363030, Bruttogewicht: 539.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 2.5 kV (including 80 cm connecting cable) |
Operating state monitoring | via DEHNsignal DSI E 3 |
Art.-Nr. 961180 DGPM 1 255
GTIN 4013364157323, Zolltarifnr. (EU): 85363090, Bruttogewicht: 460.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Approvals | KEMA |
Art.-Nr. 961185 DGPM 1 255 FM
GTIN 4013364157330, Zolltarifnr. (EU): 85363090, Bruttogewicht: 460.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 1.5 kV |
Approvals | KEMA |
Type of remote signalling contact | changeover contact |
Art.-Nr. 961160 DGPM 440
GTIN 4013364116290, Zolltarifnr. (EU): 85363030, Bruttogewicht: 415.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 2.5 kV |
Approvals | UL |
Art.-Nr. 961165 DGPM 440 FM
GTIN 4013364116306, Zolltarifnr. (EU): 85363030, Bruttogewicht: 418.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 440 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 2.5 kV |
Approvals | UL |
Type of remote signalling contact | changeover contact |
Art.-Nr. 961102 DGPH M 255
GTIN 4013364118690, Zolltarifnr. (EU): 85363030, Bruttogewicht: 300.00 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
SPD according to EN 61643-11 / IEC 61643-11 | type 1 / class I |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |
Voltage protection level (UP ) | ≤ 4 kV |