Protection module for DEHNventil modular
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/46443486/HDVORSCHAU/956031a1_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/46443486/HDVORSCHAU/956031a1_16-9.jpg)
- High discharge capacity due to powerful creepage discharge spark gap
- Maximum system availability due to RADAX Flow follow current limitation
- Easy replacement of protection modules without tools due to module locking system with module release button
- Operating state / fault indication by green / red indicator flag in the inspection window
- The plug-in protection module can be replaced without the need to de-energise and without removing the distribution board cover
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/46443487/HDVORSCHAU/954315a0020.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/46443487/HDVORSCHAU/954315a0020.jpg)
Art.-Nr. 956030 DV MOD TNC 255
GTIN 4013364510609, Zolltarifnr. (EU): 85363090, Bruttogewicht: 269.21 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 25 / 75 kA |
Art.-Nr. 956040 DV MOD TNS 255
GTIN 4013364510593, Zolltarifnr. (EU): 85363090, Bruttogewicht: 333.70 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 25 / 75 kA |
Art.-Nr. 956020 DV MOD TN 255
GTIN 4013364510616, Zolltarifnr. (EU): 85363090, Bruttogewicht: 173.30 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Art.-Nr. 951001 DV MOD 255
GTIN 4013364108066, Zolltarifnr. (EU): 85363090, Bruttogewicht: 204.00 g, VPE: 1.00 pc(s)
Technische Daten
Max. continuous operating voltage (a.c.) (UC ) | 264 V |
Lightning impulse current (10/350 µs) (Iimp ) | 25 kA |
Art.-Nr. 951050 DV MOD NPE 50
GTIN 4013364108073, Zolltarifnr. (EU): 85363030, Bruttogewicht: 182.60 g, VPE: 1.00 pc(s)
Technische Daten
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 50 kA |
Art.-Nr. 951100 DV MOD NPE 100
GTIN 4013364108080, Zolltarifnr. (EU): 85363030, Bruttogewicht: 183.00 g, VPE: 1.00 pc(s)
Technische Daten
Max. continuous operating voltage (a.c.) (UC ) | 255 V |
Lightning impulse current (10/350 µs) (Iimp ) | 100 kA |