Art.-Nr. 599101 DLSC 100
GTIN 6942299506327, Zolltarifnr. (EU): 90291000, Bruttogewicht: 663.10 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Lightning strike counter as per GB/T 33588.6 and IEC 62561-6 | Type 1 + type 2 |
Max. countable impulse current (10/350 µs) (Iimp ) | 100 kA |
Min. countable impulse current (10/350 µs) (Iimp ) | 1 kA |
Max. countable nominal discharge current (8/20 µs) (In ) | 100 kA |
Min. countable nominal discharge current (8/20 µs) (In ) | 1 kA |
OLED display | Electronic counter 0–999 |
Internal power supply (battery operation) | 2x lithium battery, type CR17335 (replaceable) |
Battery status check | OLED on the device |
Setting device | Buttons on the device |
Resetting function | Buttons on the device (e.g. to reset the counter reading to 0) |
Operating temperature range (TU ) | -20°C to +70°C |
Storage temperature range | -30°C to +80°C |
For mounting on | Round/flat conductor, HVI, HVI light, HVI light plus, HVI power Conductor |
Clamping range Rd | 8-12; 12-20 / HVI 20-27 mm |
Clamping range Fl | 25-40 mm |
Enclosure material: Counter | thermoplastic, grey, UL 94 V-0 |
Enclosure material: sensor | - (integrated) |
Installation point | Outdoor area |
Degree of protection | IP 67 |
Standard | IEC 62561-6 |
Approvals | CE, GB, UKCA |
Dimensions (l x w x h) | 202 x 90 x 59 mm |