GTIN 4013364361225, Zolltarifnr. (EU): 73089098, Bruttogewicht: 5.26 kg, VPE: 1.00 pc(s)
Abbildungen
Weitere Information
Technische Daten
Material | StSt |
Adjustment range | 550-900 mm |
Roof inclination | 5-53° |
Standard | EN 62561-1 |
Material | StSt |
Adjustment range | 550-900 mm |
Roof inclination | 5-53° |
Diameter Ø of supporting tube | 48 mm |
Diameter Ø of cable bushing in supporting tube | 25 mm |
Clamping range Rd | 8-10 mm |
Connection (solid / stranded) | 4-50 mm2 |
Standard | EN 62561-1 |