Art.-Nr. 840050 SEIL 9 50Q AL R100M
GTIN 4013364070141, Zolltarifnr. (EU): 76149000, Bruttogewicht: 133.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 50 mm2 |
Cable structure qty x Ø wire | 19 x 1.8 mm |
Material | Al |
Standard | EN 62561-2 |
Outside diameter Ø | 9 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 6.4 kA |
Note: Al must not be installed directly (without distance) on, in or under plaster, mortar or concrete, and not in soil. |
Art.-Nr. 801050 SEIL 10 STGALZN R100M
GTIN 4013364018921, Zolltarifnr. (EU): 73121081, Bruttogewicht: 330.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 42 mm2 |
Cable structure qty x Ø wire | [6x] 19 x 0.65 mm |
Material | St/gal Zn |
Outside diameter Ø | 10 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 3 kA |
Art.-Nr. 850008 SEIL 8 V4A R100M
GTIN 4013364129627, Zolltarifnr. (EU): 73121020, Bruttogewicht: 235.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 27 mm2 |
Cable structure qty x Ø wire | [7x] 19 x ca. 0.59 mm |
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Outside diameter Ø | 8 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 1 kA |
Art.-Nr. 850010 SEIL 10 V4A R100M
GTIN 4013364129634, Zolltarifnr. (EU): 73121020, Bruttogewicht: 395.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 42 mm2 |
Cable structure qty x Ø wire | [7x] 19 x ca. 0.68 mm |
Material | StSt (V4A) |
Material No. | 1.4571 / 1.4404 |
ASTM / AISI: | 316Ti / 316L |
Outside diameter Ø | 10 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 1.5 kA |
Art.-Nr. 832739 SEIL 9 50Q CU R50M
GTIN 4013364018907, Zolltarifnr. (EU): 74130000, Bruttogewicht: 438.00 g/m, VPE: 50.00 m
Technische Daten
Cross-section | 50 mm2 |
Cable structure qty x Ø wire | 19 x 1.8 mm |
Material | Cu |
Standard | EN 62561-2 |
Outside diameter Ø | 9 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 9.7 kA |
Art.-Nr. 832740 SEIL 9 50Q CU R100M
GTIN 4013364093454, Zolltarifnr. (EU): 74130000, Bruttogewicht: 438.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 50 mm2 |
Cable structure qty x Ø wire | 19 x 1.8 mm |
Material | Cu |
Standard | EN 62561-2 |
Outside diameter Ø | 9 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 9.7 kA |
Art.-Nr. 832192 SEIL 10.5 70Q CU R50M
GTIN 4013364018914, Zolltarifnr. (EU): 74130000, Bruttogewicht: 597.00 g/m, VPE: 50.00 m
VorgängerTechnische Daten
Cross-section | 70 mm2 |
Cable structure qty x Ø wire | 19 x 2.1 mm |
Material | Cu |
Standard | EN 62561-2 |
Outside diameter Ø | 10.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 13.6 kA |
Art.-Nr. 832095 SEIL 12.5 95Q CU R50M
GTIN 4013364048324, Zolltarifnr. (EU): 74130000, Bruttogewicht: 845.00 g/m, VPE: 50.00 m
Technische Daten
Cross-section | 95 mm2 |
Cable structure qty x Ø wire | 19 x 2.5 mm |
Material | Cu |
Standard | EN 62561-2 |
Outside diameter Ø | 12.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 18.5 kA |
Art.-Nr. 832120 SEIL 14.5 120Q CU R25M
GTIN 4013364129610, Zolltarifnr. (EU): 74130000, Bruttogewicht: 1.03 kg/m, VPE: 25.00 m
Technische Daten
Cross-section | 120 mm2 |
Cable structure qty x Ø wire | 19 x 2.8 mm |
Material | Cu |
Standard | EN 62561-2 |
Outside diameter Ø | 14.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) | 23.4 kA |
Art.-Nr. 832838 SEIL 7.5 CUGALSN 35Q R100M
GTIN 4013364335776, Zolltarifnr. (EU): 74130000, Bruttogewicht: 334.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 35 mm2 |
Cable structure qty x Ø wire | 7 x 2.5 mm |
Material | Cu /gal Sn |
Outside diameter Ø | 7.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) | 5 kA |
Art.-Nr. 832839 SEIL 9 50Q CUGALSN R100M
GTIN 4013364093164, Zolltarifnr. (EU): 74130000, Bruttogewicht: 438.00 g/m, VPE: 100.00 m
Technische Daten
Cross-section | 50 mm2 |
Cable structure qty x Ø wire | 19 x 1.8 mm |
Material | Cu /gal Sn |
Standard | EN 62561-2 |
Outside diameter Ø | 9 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) | 7.2 kA |
Art.-Nr. 832202 SEIL 10.5 70Q CUGALSN R50M
GTIN 4013364081048, Zolltarifnr. (EU): 74130000, Bruttogewicht: 597.00 g/m, VPE: 50.00 m
VorgängerTechnische Daten
Cross-section | 70 mm2 |
Cable structure qty x Ø wire | 19 x 2.1 mm |
Material | Cu /gal Sn |
Standard | EN 62561-2 |
Outside diameter Ø | 10.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) | 10.1 kA |
Art.-Nr. 832295 SEIL 12.5 95Q CUGALSN R50M
GTIN 4013364093447, Zolltarifnr. (EU): 74130000, Bruttogewicht: 845.00 g/m, VPE: 50.00 m
Technische Daten
Cross-section | 95 mm2 |
Cable structure qty x Ø wire | 19 x 2.5 mm |
Material | Cu /gal Sn |
Standard | EN 62561-2 |
Outside diameter Ø | 12.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) | 13.8 kA |
Art.-Nr. 832320 SEIL 14.5 120Q CUGALSN R25M
GTIN 4013364129641, Zolltarifnr. (EU): 74130000, Bruttogewicht: 1.03 kg/m, VPE: 25.00 m
Technische Daten
Cross-section | 120 mm2 |
Cable structure qty x Ø wire | 19 x 2.8 mm |
Material | Cu /gal Sn |
Standard | EN 62561-2 |
Outside diameter Ø | 14.5 mm |
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 150 °C) | 17.4 kA |