DEHNcare APHO
- Frontal protection in case of direct incident energy from switchgear (zone 1 = heat shield)
- Secondary protection in case of indirect incident energy, e.g. in case of energy reflection from the side and from the back (zone 2 = all-round protection)
- Protection against parts flying around or falling down (zone 3)
- Certified according to PPE regulation (EU) 2016/425
Details
Art.-Nr. 785760 APHO
GTIN 4013364336384, Zolltarifnr. (EU): 65061080, Bruttogewicht: 1.34 kg, VPE: 1.00 pc(s)
Technische Daten
Material | plastic, neoprene, leather |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 320 kJ |
Arc Rating – ATPV (Open Arc Test) | 37.2 cal / cm2 |
PPE category (NFPA 70E) | PPE 3 |
Visible light transmittance (VLT) | 29.1 ... 43.2 % |
Standard | GS-ET-29; IEC 61482-1-2; IEC 61482-1-1, EN 166, EN 170 |