Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

EXFS 100 / EXFS 100 KU

  • For indirect connection / earthing of functionally isolated parts of installations under lightning conditions
  • Device for lightning equipotential bonding according to IEC 62305 in hazardous areas
  • For bridging insulating joints, insulating flanges, etc. in cathodically protected pipe sections
  • For safe installation in Ex zone 1 (gas) or 21 (dust)
  • Extremely low sparkover voltage
  • Extremely high alternating current withstand capability
  • Approval according to ATEX directive 2014/34/EU, IECEx, UL and Inmetro

Details

lorem ipsum
lorem ipsum
lorem ipsum

EXFS 100

Isolating spark gap for use in hazardous areas with plastic sheath and M10 threaded screws.

1 Produkt

Art.-Nr. 923100 EXFS 100

GTIN 4013364108325, Zolltarifnr. (EU): 85369010, Bruttogewicht: 308.80 g, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

EXFS 100 isolating spark gap
EXFS 100 isolating spark gap according to IEC 62561-3:2011 (81/387/CDV) / EN 62561-3
for lightning equipotential bonding according to IEC 62305-3,
particularly for use in potentially explosive atmospheres up to zone 1 or 21
IECEx / ATEX certification (2014/34/EU)
Ex marking according to
IEC / EN 60079: Gas II 2G Ex d IIC T6
IEC / EN 61241: Dust II 2D Ex tD A21 IP67 T 80°C
Lightning impulse current (10/350): 100 kA
Class of lightning current carrying capability acc. to IEC 62561-3: 2011 (81/387/CDV) / EN 62561-3: H
Nominal discharge current (8/20): 100 kA
Rated impulse sparkover voltage: <= 1.25 kV
Power frequency sparkover voltage (50Hz): <= 0.5 kV
Rated power frequency withstand voltage (50 Hz): <= 250 V
Rated discharge current (50 Hz): 500 A / 0.2 sec. (Tu <= 45°C)
Degree of protection: IP67
Enclosure: M10 x 25 screw and spring washer on both ends

Brand: DEHN
Type: EXFS 100
Part No.: 923100
or equivalent.

Zertifikate

 

Technische Daten

Isolating spark gap according to EN 62561-3 / IEC 62561-3 yes
Lightning impulse current (10/350 µs) (Iimp ) 100 kA
Class (lightning current carrying capability) H
Rated impulse sparkover voltage (Ur imp ) ≤ 1.25 kV
Degree of protection IP 67
Approvals UL, Inmetro
ATEX approvals DEKRA 11ATEX0178 X
Ex marking according to EN 60079-0 and EN 60079-1: gas II 2 G Ex db IIC T6 Gb
Ex marking according to EN 60079-0 and EN 60079-31: dust II 2 D Ex tb IIIC T80 °C Db IP 66/67
IECEx approvals IECEx KEM 09.0051X
Ex marking according to EN 60079-0 and EN 60079-1: gas Ex db IIC T6 Gb
Ex marking according to EN 60079-0 and EN 60079-31: dust Ex tb IIIC T80 °C Db IP 66/67
Inmetro approvals TÜV 17.0698 X
Ex marking according to EN 60079-0 and EN 60079-1: gas Ex db IIC T6 Gb
Ex marking according to EN 60079-0 and EN 60079-31: dust Ex tb IIIC T80 °C Db IP 66/67

Artikel 923100 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 923100 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

EXFS 100 KU

Ex isolating spark gap with connecting cable for aboveground and underground installation; with water-proof sheath; can be shortened to keep cables as short as possible.

1 Produkt

Art.-Nr. 923101 EXFS 100 KU

GTIN 4013364108332, Zolltarifnr. (EU): 85369095, Bruttogewicht: 2.14 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

Isolating spark gap EXFS 100 KU
Isolating spark gap EXFS 100 KU according to IEC 62561-3:2011 (81/387/CDV) / EN 62561-3
for lightning equipotential bonding according (protection of insulation) acc. to IEC 62305-3,
particularly for use in potentially explosive atmospheres up to zone 1 / 21,
with connecting cables for aboveground and underground installation
IECEx / ATEX certification (2014/34/EU)
Ex marking according to
IEC / EN 60079: Gas II 2G Ex d IIC T6
IEC / EN 61241: Dust II 2D Ex tD A21 IP67 T 80°C
Lightning impulse current (10/350): 100 kA
Class of lightning current carrying capability acc. to IEC 62561-3:2011 (81/387/CDV) / EN 62561-3: H
Nominal discharge current (8/20): 100 kA
Rated impulse sparkover voltage: <= 1.25 kV
Power frequency sparkover voltage (50Hz): <= 0.5 kV
Rated power frequency withstand voltage (50 Hz): <= 250 V
Rated discharge current (50 Hz):
500 A / 0.2 sec. (Tu <= 45°C)
Degree of protection: IP67
Water-proof plastic coating
Cable: NYY-J 1 x 25 mm2 on both ends, approx. 2 m long

Brand: DEHN
Type: EXFS 100 KU
Part No.: 923101
or equivalent.

Zertifikate

 

Technische Daten

Isolating spark gap according to EN 62561-3 / IEC 62561-3 yes
Lightning impulse current (10/350 µs) (Iimp ) 100 kA
Class (lightning current carrying capability) H
Rated impulse sparkover voltage (Ur imp ) ≤ 1.25 kV
Degree of protection IP 67
ATEX approvals DEKRA 11ATEX0178 X
Ex marking according to EN 60079-0 and EN 60079-1: gas II 2 G Ex d IIC T6 Gb
Ex marking according to EN 60079-0 and EN 60079-31: dust II 2 D Ex tb IIIC T80 °C Db IP 66/67
IECEx approvals IECEx KEM 09.0051X
Ex marking according to EN 60079-0 and EN 60079-1: gas Ex d IIC T6 Gb
Ex marking according to EN 60079-0 and EN 60079-31: dust Ex tb IIIC T80°C Db IP 66/67
Inmetro approvals TÜV 17.0698 X
Ex marking according to EN 60079-0 and EN 60079-1: gas Ex db IIC T6 Gb
Ex marking according to EN 60079-0 and EN 60079-31: dust Ex tb IIIC T80 °C Db IP 66/67
Cable length 2x approx. 2000 mm

Artikel 923101 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 923101 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben