Art.-Nr. 787457 ES0FI G - 1 X 10
GTIN 4013364480070, Zolltarifnr. (EU): 40082110, Bruttogewicht: 34.70 kg, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 10 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787461 ES0FI G - 1 X 1
GTIN 4013364513884, Zolltarifnr. (EU): 40082110, Bruttogewicht: 4.91 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 1 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787462 ES0FI G - 1 X 2
GTIN 4013364513839, Zolltarifnr. (EU): 40082110, Bruttogewicht: 8.22 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 2 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787463 ES0FI G - 1 X 3
GTIN 4013364513891, Zolltarifnr. (EU): 40082110, Bruttogewicht: 11.53 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 3 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787464 ES0FI G - 1 X 4
GTIN 4013364513907, Zolltarifnr. (EU): 40082110, Bruttogewicht: 14.84 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 4 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787465 ES0FI G - 1 X 5
GTIN 4013364513914, Zolltarifnr. (EU): 40082110, Bruttogewicht: 18.15 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 5 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787466 ES0FI G - 1 X 6
GTIN 4013364513846, Zolltarifnr. (EU): 40082110, Bruttogewicht: 21.46 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 6 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787467 ES0FI G - 1 X 7
GTIN 4013364513853, Zolltarifnr. (EU): 40082110, Bruttogewicht: 24.77 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 7 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787468 ES0FI G - 1 X 8
GTIN 4013364513860, Zolltarifnr. (EU): 40082110, Bruttogewicht: 28.08 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 8 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 787469 ES0FI G - 1 X 9
GTIN 4013364513938, Zolltarifnr. (EU): 40082110, Bruttogewicht: 31.39 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Temperature resistance | -40°C to +65°C |
Length | 9 m |
Width | 1000 mm |
Thickness | 2 mm |
Colour | Grey ● |
Art.-Nr. 785455 IMG SI 1M NS
GTIN 4013364088337, Zolltarifnr. (EU): 40082190, Bruttogewicht: 3.60 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | 1 m |
Width | 1000 mm |
Thickness | 3.0 mm |
Colour | Grey ● |
Art.-Nr. 785456 IMG SI ..M NS
GTIN 4013364086821, Zolltarifnr. (EU): 40082190, Bruttogewicht: 3.60 g/mm, VPE: 1.00 mm
Technische Daten
Class | 0 |
Nominal voltage up to (UN ) | 1000 V |
Length | Any up to 10 m *) |
Width | 1000 mm |
Thickness | 3.0 mm |
Colour | Grey ● |
Minimum order length | 1000 mm |