GTIN 4013364074385, Zolltarifnr. (EU): 90303320, Bruttogewicht: 205.00 g, VPE: 1.00 pc(s)
VorgängerTechnische Daten
Dimensions | 120 x 60 x 25 mm |
Plug spacing | 14 mm |
Type of plug | 2 multilam plugs (Ø4 mm) |
Input impedance (LRM system) | 2 MOhms |
Test threshold | 3.2 µA |
Nominal voltage (UN ) | 1 ... 45 kV |
Dimensions | 120 x 60 x 25 mm |
Plug spacing | 14 mm |
Type of plug | 2 multilam plugs (Ø4 mm) |
Input impedance (LRM system) | 2 MOhms |
Test threshold | 3.2 µA |
Standard | EN/IEC 61243-5 (DIN VDE 0682-415) |
Temperature range | –25 °C ... +55 °C |
Type of device | Interface test unit |
Use | Active indicator for maintenance test of coupling systems |
Indication | Visual |
Type of system | LRM |
Self-testing element | Yes |