Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Supporting Tube with HVI Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive components according to IEC/EN 62305-3. For use up to an equivalent separation distance s ≤ 75 cm (in air) or s ≤ 150 cm (solid material).
Optically optimised installation of the HVI Conductor inside the supporting tube creates less wind exposed surface.
Minimum order length 6 or 8 m. Conductor length has to be stated when ordering (steps of 0.5 m).
The conductor cannot be returned as it is made to order.

HVI Conductor in supporting tube with air-termination tip

With internal sealing end and air-termination tip, StSt, Ø10 mm, length 1000 mm.

2 Produkte

Art.-Nr. 819326 HVI 20 M L6M SR3200 IP FSP1000 GFK AL

GTIN 4013364260511, Zolltarifnr. (EU): 85389099, Bruttogewicht: 8.70 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

HVI Conductor installed in the supporting tube with air-termination tip, black
HVI Conductor in the supporting tube
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =<75 cm (in air)
or s =< 150 cm (solid building material).
The supporting tubes with HVI Conductor are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) fo a max. gust wind speed of 237 km/h.
HVI Conductor integrated in the supporting tube, with special internal sealing end and air-termination tip (Ø10 mm), length of 1000 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Minimum order length: 6 m
Max. free length with air-termination tip (wall mounting): 3500 mm
Max. gust wind speed: (Max. free length 3,500 mm, 1x HVI inside) 237 km/h
Max. gust wind speed : (Max. free length 3,500 mm, 1x HVI outside) 227 km/h
Max. gust wind speed : (Max. free length 3,500 mm, 4x HVI outside) 200 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 20 M L6M SR3200 IP FSP1000 GFK AL
Part No.: 819326
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 20 mm
Colour of conductor black ●
Material of conductor Cu
Minimum order length 6 m
Max. free length with air-termination tip (wall mounting) 3500 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819326 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819326 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819336 HVI 23 L6M SR3200 IP FSP1000 GFK AL

GTIN 4013364241237, Zolltarifnr. (EU): 85389099, Bruttogewicht: 10.90 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

HVI Conductor installed in the supporting tube with air-termination tip, grey
HVI Conductor in the supporting tube
High-voltage-resistant insulated down
conductor for keeping the separation distance from
conductive parts according to EN 62305-3
Equivalent separation distance s =<75 cm (in air)
or s =< 150 cm (solid building material).
The supporting tubes with HVI Conductor are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) fo a max. gust wind speed of 237 km/h.
HVI Conductor integrated in the supporting tube, with special internal sealing end and air-termination tip (Ø10 mm), length of 1000 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 23 mm
Colour of conductor: grey ●
Material of conductor: Cu
Minimum order length: 6 m
Max. free length with air-termination tip (wall mounting): 3500 mm
Max. gust wind speed: (Max. free length 3,500 mm, 1x HVI grey inside) 237 km/h
Max. gust wind speed : (Max. free length 3,500 mm, 1x HVI grey outside) 225 km/h
Max. gust wind speed : (Max. free length 3,500 mm, 4x HVI grey outside) 194 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 23 L6M SR3200 IP FSP1000 GFK AL
Part No.: 819336
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 23 mm
Colour of conductor grey
Material of conductor Cu
Minimum order length 6 m
Max. free length with air-termination tip (wall mounting) 3500 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819336 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819336 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI Conductor in supporting tube with air-termination rod

With internal sealing end and air-termination rod, Al, Ø22 /16 / 10 mm, length 2500 mm.

4 Produkte

Art.-Nr. 819328 HVI 20 M L6M SR3200 IP RFS2500 GFK AL

GTIN 4013364260504, Zolltarifnr. (EU): 85389099, Bruttogewicht: 9.10 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

HVI Conductor in supporting tube with air-termination rod Colour black
HVI Conductor in the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI conductors are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 189 km/h.
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Minimum order length: 6 m
Max. free length with air-termination rod (wall mounting): 5000 mm
Max. gust wind speed: (Max. free length 5,000 mm, 1x HVI inside) 189 km/h
Max. gust wind speed : (Max. free length 5,000 mm, 1x HVI outside) 176 km/h
Max. gust wind speed : (Max. free length 5,000 mm, 4x HVI outside) 156 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 20 M L6M SR3200 IP RFS2500 GFK AL
Part No.: 819328
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 20 mm
Colour of conductor black ●
Material of conductor Cu
Minimum order length 6 m
Max. free length with air-termination rod (wall mounting) 5000 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819328 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819328 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819338 HVI 23 L6M SR3200 IP RFS2500 GFK AL

GTIN 4013364241244, Zolltarifnr. (EU): 85389099, Bruttogewicht: 11.30 kg, VPE: 1.00 pc(s)

Vorgänger

Abbildungen

Weitere Information

HVI Conductor in supporting tube with air-termination rod Colour: grey
HVI Conductor in the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI conductors are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 189 km/h.
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 23 mm
Colour of conductor: grey ●
Material of conductor: Cu
Minimum order length: 6 m
Max. free length with air-termination rod (wall mounting): 5000 mm
Max. gust wind speed: (Max. free length 5,000 mm, 1x HVI grey inside) 189 km/h
Max. gust wind speed : (Max. free length 5,000 mm, 1x HVI grey outside) 173 km/h
Max. gust wind speed : (Max. free length 5,000 mm, 4x HVI grey outside) 151 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 23 L6M SR3200 IP RFS2500 GFK AL
Part No.: 819338
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 23 mm
Colour of conductor grey
Material of conductor Cu
Minimum order length 6 m
Max. free length with air-termination rod (wall mounting) 5000 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819338 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819338 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819426 HVI 20 M L6M SR4700 IP RFS2500 GFK AL

GTIN 4013364260474, Zolltarifnr. (EU): 85389099, Bruttogewicht: 11.60 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in supporting tube with air-termination rod Colour black
HVI Conductor in the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI conductors are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 184 km/h.
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Minimum order length: 6 m
Max. free length with air-termination rod (wall mounting): 5500 mm
Max. gust wind speed: (Max. free length 5,500 mm, 1x HVI inside) 184 km/h
Max. gust wind speed : (Max. free length 5,500 mm, 1x HVI outside) 151 km/h
Max. gust wind speed : (Max. free length 5,500 mm, 4x HVI outside) 139 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 20 M L6M SR4700 IP RFS2500 GFK AL
Part No.: 819426
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 20 mm
Colour of conductor black ●
Material of conductor Cu
Minimum order length 6 m
Max. free length with air-termination rod (wall mounting) 5500 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819426 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819426 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819438 HVI 23 L6M SR4700 IP RFS2500 GFK AL

GTIN 4013364241251, Zolltarifnr. (EU): 85389099, Bruttogewicht: 13.80 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in supporting tube with air-termination rod Colour: grey
HVI Conductor in the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI conductors are dimensioned to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) for a
max. gust wind speed of 184 km/h.
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Diameter Ø conductor: 23 mm
Colour of conductor: grey ●
Material of conductor: Cu
Minimum order length: 6 m
Max. free length with air-termination rod (wall mounting): 5500 mm
Max. gust wind speed: (Max. free length 5,500 mm, 1x HVI grey inside) 184 km/h
Max. gust wind speed : (Max. free length 5,500 mm, 1x HVI grey outside) 149 km/h
Max. gust wind speed : (Max. free length 5,500 mm, 4x HVI grey outside) 137 km/h
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 23 L6M SR4700 IP RFS2500 GFK AL
Part No.: 819438
or equivalent.

Zertifikate

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 23 mm
Colour of conductor grey
Material of conductor Cu
Minimum order length 6 m
Max. free length with air-termination rod (wall mounting) 5500 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819438 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819438 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI Conductor in supporting tube (side outlet) with air-termination tip and small tripod

With internal sealing end and air-termination tip, StSt, Ø10 mm, length 1,000 mm.
With tripod (part no. 107 390).

2 Produkte

Art.-Nr. 819371 HVI 20M L6M SR3200 SA FSP1000 AL DBS V2A

GTIN 4013364260498, Zolltarifnr. (EU): 85389099, Bruttogewicht: 19.10 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in the supporting tube with air-termination tip / air-termination rod, black colour
HVI Conductor in the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI Conductor and tripod
are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI Conductor installed in the supporting tube, with special internal
sealing end and air-termination tip, Ø10 mm, length 1,000 mm.
With tripod (part no. 107 390).
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Radius of tripod: 680 mm
Space required for tripod: 1175 x 1020 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 20M L6M SR3200 SA FSP1000 AL DBS V2A
Part No.: 819371
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 20 mm
Colour of conductor black ●
Material of conductor Cu
Radius of tripod 680 mm
Space required for tripod 1175 x 1020 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819371 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819371 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819381 HVI 23 L6M SR3200 SA FSP1000 AL DBS V2A

GTIN 4013364241954, Zolltarifnr. (EU): 85389099, Bruttogewicht: 21.30 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in the supporting tube with air-termination tip / air-termination rod, grey colour
HVI Conductor in the supporting tube
High-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3)
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI Conductor and tripod are dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
HVI Conductor installed in the supporting tube, with special internal
sealing end and air-termination tip, Ø10 mm, length 1,000 mm.
With tripod (part no. 107 390).
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 23 mm
Colour of conductor: grey ●
Material of conductor: Cu
Radius of tripod: 680 mm
Space required for tripod: 1175 x 1020 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 23 L6M SR3200 SA FSP1000 AL DBS V2A
Part No.: 819381
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 23 mm
Colour of conductor grey
Material of conductor Cu
Radius of tripod 680 mm
Space required for tripod 1175 x 1020 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819381 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819381 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI Conductor in supporting tube (side outlet) with air-termination rod and small tripod

With internal sealing end and air-termination rod, Al, Ø22 /16 / 10 mm, length 2,500 mm.
With tripod (part no. 107 390).

2 Produkte

Art.-Nr. 819373 HVI 20M L6M SR3200 SA RFS2500 AL DBS V2A

GTIN 4013364260481, Zolltarifnr. (EU): 85389099, Bruttogewicht: 20.10 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in the supporting tube with air-termination rod / air-termination tip, black colour
HVI Conductor in the supporting tube
high-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3).
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI Conductor and tripod
are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm.
With tripod (part no. 107 390).
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Radius of tripod: 680 mm
Space required for tripod: 1175 x 1020 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 20M L6M SR3200 SA RFS2500 AL DBS V2A
Part No.: 819373
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 20 mm
Colour of conductor black ●
Material of conductor Cu
Radius of tripod 680 mm
Space required for tripod 1175 x 1020 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819373 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819373 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819383 HVI 23 L6M SR3200 SA RFS2500 AL DBS V2A

GTIN 4013364241961, Zolltarifnr. (EU): 85389099, Bruttogewicht: 22.30 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in the supporting tube with air-termination tip / air-termination rod, grey colour
HVI Conductor in the supporting tube
high-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3).
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI Conductor and tripod are dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm.
With tripod (part no. 105 790).
Material of supporting tube: GRP / Al
Length of supporting tube: 3200 mm
Transport length: 3200 mm
Diameter Ø conductor: 23 mm
Colour of conductor: grey ●
Material of conductor: Cu
Radius of tripod: 680 mm
Space required for tripod: 1175 x 1020 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 23 L6M SR3200 SA RFS2500 AL DBS V2A
Part No.: 819383
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 3200 mm
Transport length 3200 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 23 mm
Colour of conductor grey
Material of conductor Cu
Radius of tripod 680 mm
Space required for tripod 1175 x 1020 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819383 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819383 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

HVI Conductor in supporting tube (side outlet) with air-termination rod and large tripod

With internal sealing end and air-termination rod, Al, Ø22 /16 / 10 mm, length 2,500 mm.
With tripod (part no. 107 391).

2 Produkte

Art.-Nr. 819473 HVI 20M L6M SR4700 SA RFS2500 AL DBS V2A

GTIN 4013364260450, Zolltarifnr. (EU): 85389099, Bruttogewicht: 37.80 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in the supporting tube with air-termination rod and large tripod
HVI Conductor in the supporting tube
high-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3).
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI Conductor and tripod
are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm.
With tripod (part no. 107 391).
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Diameter Ø conductor: 20 mm
Colour of conductor: black ●
Material of conductor: Cu
Radius of tripod: 1330 mm
Space required for tripod: 2300 x 1995 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 20M L6M SR4700 SA RFS2500 AL DBS V2A
Part No.: 819473
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 20 mm
Colour of conductor black ●
Material of conductor Cu
Radius of tripod 1330 mm
Space required for tripod 2300 x 1995 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819473 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819473 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 819483 HVI 23 L6M SR4700 SA RFS2500 AL DBS V2A

GTIN 4013364241978, Zolltarifnr. (EU): 85389099, Bruttogewicht: 40.00 kg, VPE: 1.00 pc(s)


Abbildungen

Weitere Information

HVI Conductor in the supporting tube with air-termination rod and large tripod
HVI Conductor in the supporting tube
high-voltage-resistant, insulated down conductor
for maintaining the separation distance
from electrically conductive parts
as per DIN EN 62305-3 (VDE 0185-305-3).
Equivalent separation distance s =< 75 cm (in air)
or s =< 150 cm (solid material).
The supporting tubes with HVI Conductor and tripod
are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA).
HVI Conductor integrated in the supporting tube, with special internal
sealing end and air-termination rod (Ø22/16/10 mm), length of 2,500 mm.
With tripod (part no. 107 391).
Material of supporting tube: GRP / Al
Length of supporting tube: 4700 mm
Transport length: 4700 mm
Diameter Ø conductor: 23 mm
Colour of conductor: grey ●
Material of conductor: Cu
Radius of tripod: 1330 mm
Space required for tripod: 2300 x 1995 mm
Minimum order length: 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI 23 L6M SR4700 SA RFS2500 AL DBS V2A
Part No.: 819483
or equivalent.

 

Technische Daten

Material of supporting tube GRP / Al
Length of supporting tube 4700 mm
Transport length 4700 mm
Outside diameter Ø 50 mm
Diameter Ø conductor 23 mm
Colour of conductor grey
Material of conductor Cu
Radius of tripod 1330 mm
Space required for tripod 2300 x 1995 mm
Minimum order length 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Artikel 819483 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 819483 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben