Art.-Nr. 787459 ES4FI G - 1 X 10
GTIN 4013364480087, Zolltarifnr. (EU): 40082110, Bruttogewicht: 84.80 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 10 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787471 ES4FI G - 1 X 1
GTIN 4013364513747, Zolltarifnr. (EU): 40082110, Bruttogewicht: 9.92 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 1 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787472 ES4FI G - 1 X 2
GTIN 4013364513754, Zolltarifnr. (EU): 40082110, Bruttogewicht: 18.24 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 2 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787473 ES4FI G - 1 X 3
GTIN 4013364513761, Zolltarifnr. (EU): 40082110, Bruttogewicht: 26.56 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 3 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787474 ES4FI G - 1 X 4
GTIN 4013364513778, Zolltarifnr. (EU): 40082110, Bruttogewicht: 34.88 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 4 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787475 ES4FI G - 1 X 5
GTIN 4013364513785, Zolltarifnr. (EU): 40082110, Bruttogewicht: 43.20 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 5 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787476 ES4FI G - 1 X 6
GTIN 4013364513792, Zolltarifnr. (EU): 40082110, Bruttogewicht: 51.52 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 6 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787477 ES4FI G - 1 X 7
GTIN 4013364513808, Zolltarifnr. (EU): 40082110, Bruttogewicht: 59.84 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 7 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787478 ES4FI G - 1 X 8
GTIN 4013364513815, Zolltarifnr. (EU): 40082110, Bruttogewicht: 68.16 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 8 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |
Art.-Nr. 787479 ES4FI G - 1 X 9
GTIN 4013364513822, Zolltarifnr. (EU): 40082110, Bruttogewicht: 76.48 kg, VPE: 1.00 pc(s)
Technische Daten
Class | 4 |
Nominal voltage up to (UN ) | 36 kV |
Temperature resistance | -40°C to +65°C |
Length | 9 m |
Width | 1000 mm |
Thickness | 5.2 mm |
Colour | Grey ● |