SFL protector
:quality(98)/www.dehn-international.com/store/f/57075073/HDVORSCHAU/909250a1_16-9.jpg)
- Surge protection with monitoring device and disconnector
- Interference suppressor filter
- Enhanced safety due to fault-proof Y protective circuit
- Mains switch with operating state indication (SFL PRO 6X only)
- 2 m connecting cable for flexible use in a wide range of applications
- Visual operating state (green) and fault indication (red)
Details
:quality(98)/www.dehn-international.com/store/f/57075074/HDVORSCHAU/909251a1_Kat.jpg)
Part No. 909250 SFL PRO 6X
GTIN 4013364132566, Customs tariff No. (EU): 85363010, Gross weight: 970.00 g, PU: 1.00 pc(s)
PredecessorTechnical data
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 3 kA |
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) | 5 kA |
Voltage protection level (UP ) | ≤ 1.6 kV |
Max. mains-side overcurrent protection | B 16 A |
Number of socket outlets | 6 |
Part No. 909251 SFL PRO 6X 19"
GTIN 4013364132573, Customs tariff No. (EU): 85363010, Gross weight: 877.00 g, PU: 1.00 pc(s)
Technical data
SPD according to EN 61643-11 / IEC 61643-11 | type 3 / class III |
Max. continuous operating voltage (a.c.) (UC ) | 255 V (50 / 60 Hz) |
Nominal discharge current (8/20 µs) (In ) | 3 kA |
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) | 5 kA |
Voltage protection level (UP ) | ≤ 1.6 kV |
Max. mains-side overcurrent protection | B 16 A |
Number of socket outlets | 6 |