Protection module for DEHNgap modular

  • High discharge capacity due to powerful creepage discharge spark gap
  • Easy replacement of protection modules without tools due to module locking system with module release button
  • Operating state/fault indication with green-red marking in the inspection window

DGP M – 100 kA N-PE Spark-Gap-Based Protection Module

N-PE spark-gap-based protection module for all devices of the modular DEHNgap M family.

1 Product

Part No. 961010 DGP M MOD 255

GTIN 4013364118744, Customs tariff No. (EU): 85363030, Gross weight: 182.00 g, PU: 1.00 pc(s)


Images

Additional information

DGP M MOD 255 N-PE spark-gap-based protection module
N-PE spark-gap-based protection module suitable
for all devices of the modular DEHNgap M series
Type 1 N-PE arrester according to EN 61643-11
RADAX Flow spark gap technology
Fault indication
Max. continuous operating voltage: 255 V AC
Lightning impulse current: 100 kA
Follow current extinguishing capability: 100 Arms at 255 V AC

Brand: DEHN
Type: DGP M MOD 255
Part No.: 961010
or equivalent.

 

Technical data

Max. continuous operating voltage (a.c.) (UC ) 255 V
Lightning impulse current (10/350 µs) (Iimp ) 100 kA

Product 961010 was added to Notepad.

Product 961010 was added to the cart.


DGPH M – 100 kA N-PE Spark-Gap-Based Protection Module

N-PE spark-gap-based protection module for all devices of the modular DEHNgap H M family.

1 Product

Part No. 961020 DGPH MOD 255

GTIN 4013364118706, Customs tariff No. (EU): 85363030, Gross weight: 151.00 g, PU: 1.00 pc(s)


Images

Additional information

DGPH MOD 255 N-PE spark-gap-based protection module
N-PE spark-gap-based protection module suitable
for all devices of the modular DEHNgap M series
Type 1 N-PE arrester according to EN 61643-11
RADAX Flow spark gap technology
Max. continuous operating voltage: 255 V AC
Lightning impulse current: 100 kA
Follow current extinguishing capability: 100 Arms at 255 V AC

Brand: DEHN
Type: DGPH MOD 255
Part No.: 961020
or equivalent.

Certificates

 

Wave breaker function

In the case of spark-gap-based type 1 arresters, the entire current flows through the type 1 arrester during the discharge process. Like a wave breaker, the incoming energy is greatly broken down, which significantly relieves the downstream SPDs. All type 1 arresters in the Red/Line product range feature the WBF wave breaker function.

Technical data

Max. continuous operating voltage (a.c.) (UC ) 255 V
Lightning impulse current (10/350 µs) (Iimp ) 100 kA

Product 961020 was added to Notepad.

Product 961020 was added to the cart.


back to top