Art.-Nr. 900095 DCG T1 BATT 1500 FM
GTIN 4013364510838, Zolltarifnr. (EU): 85354000, Bruttogewicht: 587.00 g, VPE: 1.00 pc(s)
Technische Daten
SPD based on IEC 61643-11 | type 1 + type 2 / class I + class II |
Max. continuous operating voltage DC [DC+/DC-] (UC ) | ≤ 1500 V |
Max. continuous operating voltage (DC) [(DC+/DC-) --> PE] (UC ) | ≤ 750 V |
Short-circuit withstand capability (t ≤ 5.83 ms) (ISCCR ) | 100 kArms |
Total discharge current (10/350 µs) [DC+/DC- -> PE] (Itotal ) | 10 kA |
Lightning impulse current (10/350 µs) [DC+ -> PE/DC- -> PE] (Iimp ) | 5 kA |
Voltage protection level [(DC+/DC-) -> PE] (UP ) | < 3 kV |
Voltage protection level [DC+ -> DC-] (UP ) | < 6 kV |
Type of remote signalling contact | Changeover contact |